Special tools needed - Facility Explorer - Part No. 24-10143-861 - Supervisory Device - FX Supervisory Controller

FX80 Supervisory Controller Installation Instructions

Product
Controls > Supervisory Controls > FX Supervisory Controller
Document type
Installation Guide
Document number
Part No. 24-10143-861
Document revision
A
Revision date
2019-03-22
  • One of the following:
    • UL listed, Class 2, 24 VAC transformer, rated at minimum of 20 VA
    • 24 VDC power supply, capable of supplying at least 1A (24W)
    • FX-SC8XPS-0 wall-mount AC power adapter with barrel connector plug
    Note: A dedicated transformer is required (it cannot power additional equipment).
  • DIN rail, type NS35/7.5 (35mm x 7.5mm) and DIN rail end-clips (stop clips), recommended for any installation that includes option modules.
  • Suitable tools and fasteners for mounting the unit and any accessories.