Technical specifications - Facility Explorer - LIT-1901010 - Supervisory Device - FX80 Supervisory Controller

FX80 Supervisory Controller Catalog Page

Brand
Facility Explorer
Product name
FX80 Supervisory Controller
Document type
Catalog Page
Document number
LIT-1901010
Revision date
2023-10-19
Language
English
Table 1. FX80 Supervisory Controller technical specifications
Specification Description

Enclosure/ mounting

Plastic/DIN Rail

Dimension

179 mm x 110 mm x 61 mm (7.05 in. x 4.33 in. x 2.40 in.)

Power supply

24 VAC/DC

Processor

TI AM3352: 1000MHz ARM® Cortex™ A8

RAM memory

1 GB DDR3 SD RAM

Flash memory

Removable micro-SD card with 4 GB flash total storage, 2 GB user storage

Environment

Operating Temperature: -20ºC to 60ºC (-4ºF to 140ºF)

Storage Temperature: -40ºC to 85ºC (-40ºF to 185ºF)

Relative Humidity: 5% to 95%, noncondensing

Onboard

2 Ethernet 10/100 Mbps; 2 RS-485 (Isolated); 1 USB, 1 Micro USB, Fast USB Bus; Wi-Fi

Plug-in options

Dual port RS-485 (Isolated); LON FT/TP-10; RS-232

Network drivers

Embedded

N2, BACnet, Niagara

Direct I/O

Onboard

None

Optional

Up to 256 by using 16 Remote I/O Modules

Local (NDIO)

None

Remote I/O

Up to 256 I/O by using 16 Remote I/O Modules

Compliance

United States

UL Listed, File E207782, CCN PAZX, under UL 916, Energy Management Equipment

FCC compliant to CFR 47, part 15, subpart C, Class B

 

Canada

UL Listed, File E207782, CCN PAZX7, under CSA C22.2 No. 205, Signal Equipment

Industry Canada compliant to ICES-003



Europe

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Table 2. FX Workbench requirements
Requirement Description

Processor

Intel® Pentium® 4, 1 GHz or higher

102 mm x 92 mm x 67 mm (4 x 3.625 x 2.625 in. )

Operating System

32-bit: Windows® 10 Pro or Enterprise, Windows 8 Pro or Enterprise, Windows 7 Professional, Enterprise, or Ultimate, or Windows XP® Professional

64-bit: Windows® 10 Pro or Enterprise, Windows 8.1 Pro or Enterprise, Windows 8 Pro or Enterprise, Windows 7 Professional, Enterprise, or Ultimate, Windows Server 2012 Standard or Enterprise with SP2, or Windows Server® 2012 R2 Standard or Enterprise with SP2

Memory

1 GB minimum, 4 GB or more recommended for larger systems

Hard disk

4 GB minimum, more recommended depending on archiving requirements

Network support

Ethernet 10/100 Mbps with RJ-45 connector

Note: The information relating to Processor in this table applies to both the FX Supervisory Software Release 14.x and FX Supervisory Software Release 6.x if using the AX license