Wiring LP-FXPM24-0 power module - Facility Explorer - Part No. 24-10174-115 - Supervisory Device - FX Supervisory Controller

FX30E/FX60E Supervisory Controllers Installation Instructions

Product
Controls > Supervisory Controls > FX Supervisory Controller
Document type
Installation Guide
Document number
Part No. 24-10174-115
Document revision
E
Revision date
2019-03-22

The LP-FXPM24-0 module lets you power the FX30E/FX60E (and, if installed, the NDIO16 modules) from a dedicated, Class 2, 24 VAC transformer, or from a 24 VDC power supply. If installing NDIO16 modules, install the power module as the last (end) module in the chain. See Figure 5.

Important: If powering from a 24 VAC transformer, do not power any other equipment with it. Otherwise, conducted noise problems may result. Also, do not ground either side of the transformer’s secondary.
Located at the bottom of the power module are a 2-position power connector and an earth ground spade lug. Connect the supplied earth ground wire to a nearby earth ground point. Unplug the power connector plug from the module and make connections to it.
CAUTION:
  • Risk of Property Damage.
  • Do not apply power to the system before checking all wiring connections. Short circuited or improperly connected wires may result in permanent damage to the equipment.
CAUTION:
  • Risque dégâts matériels.
  • Ne pas mettre le système sous tension avant d'avoir vérifié tous les raccords de câblage. Des fils formant un court-circuit ou connectés de façon incorrecte risquent d'endommager irrémédiablement l'équipement.

Power consumption depends on installed accessories and option cards, and may vary from:

  • FX30E/FX60E with power module alone: approximately 7.5 VA (AC) or 7.5 W (DC)

  • FX30E/FX60E with power module and 4 NDIO modules, plus option cards: up to 20 VA (AC) or 20 W (DC)