Wall mount power module - Facility Explorer - Part No. 24-10174-115 - Supervisory Device - FX Supervisory Controller

FX30E/FX60E Supervisory Controllers Installation Instructions

Product
Controls > Supervisory Controls > FX Supervisory Controller
Document type
Installation Guide
Document number
Part No. 24-10174-115
Document revision
E
Revision date
2019-03-22

Three models of wall power modules are available: United States (U.S.), European Union (EU), and United Kingdom (U.K.). All are self-contained, isolated switching power supplies designed to plug into a standard building power receptacle for appropriate voltage. To supply power to the FX30E/FX60E, you simply plug the barrel connector plug from the power module into the barrel power connector on the FX30E/FX60E base unit.

Important: Do not plug the barrel connector plug from the power module into the FX30E/FX60E until all other mounting and wiring is completed.