Parts included - Facility Explorer - Part No. 24-10174-115 - Supervisory Device - FX Supervisory Controller

FX30E/FX60E Supervisory Controllers Installation Instructions

Product
Controls > Supervisory Controls > FX Supervisory Controller
Document number
Part No. 24-10174-115
Document revision
E
Revision date
2019-03-22

Unpack the FX30E/FX60E and accessories (power module, option cards), if ordered. Inspect the contents of the packages for damaged or missing components. If damaged, notify the appropriate carrier and return any damaged components for repair or replacement.

Included in this package are the following items:

  • FX Supervisory Series controller
  • Hardware bag containing a grounding wire with quick disconnect 0.187 in. (4.75 mm) female connector.
  • Power module (if ordered). The power module may be one of the following:
    • LP-FXPM24-0 (24 VAC, DIN rail mountable)
    • LP-FXPM263-0 (90-263 VAC, DIN rail mountable)
    • LP-FXPMUS-0 (90-240 VAC, with U.S. wall adapter)
    • LP-FXPMEU-0 (90-240 VAC, with European wall adapter)
    • LP-FXPMUK-0 (90-240 VAC, with U.K. wall adapter)
  • Communication cards (if ordered):
    • LP-FXLONFTT-1
    • LP-FXRS232-0
    • LP-FXRS485-0
    • LP-FXWTC-0
  • Expansion Input/Output (NDIO) Modules (if ordered)
    • LP-FXNDIO16-0
    • LP-FXNDIO34-0