Accessory module details - Facility Explorer - Part No. 24-10174-115 - Supervisory Device - FX Supervisory Controller

FX30E/FX60E Supervisory Controllers Installation Instructions

Brand
Facility Explorer
Product name
FX Supervisory Controller
Document type
Installation Guide
Document number
Part No. 24-10174-115
Document revision
E
Revision date
2019-03-22
Language
English
Table 1. Accessory module details

Model

Description

Notes

LP-FXPM24-0

Power module for FX30E/FX60E

24 VAC/DC, DIN rail mountable

Install only one power module per FX30E/FX60E, regardless of type

LP-FXPM263-0

Power module for FX30E/FX60E

90-263 VAC, DIN rail mountable

Install only one power module per FX30E/FX60E, regardless of type.

LP-FXNDIO16-0

16 channel input/output module for FX30E/FX60E, DIN rail mountable

Provides the following I/O points:
  • 8 universal inputs (UIs)
  • 4 digital outputs (DOs), single-pole single-throw (SPST) relay type
  • 4 analog outputs (AOs) (0-10 VDC)

Up to four (maximum) NDIO16 accessory modules are supported

LP-FXNDIO34-0

34 channel input/output module for FX30E/FX60E, DIN rail mountable. In addition, the NDIO34 provides power to the attached FX30E/FX60E, using an externally supplied 24 VAC transformer or 24 VDC power supply.

Provides the following I/O points:

  • 16 universal inputs (UIs)
  • 10 digital outputs (DOs), SPST relay type
  • 8 analog outputs (AOs) (0-10 VDC)

One NDIO34 plus up to 2 additional NDIO16 modules are supported. Do not power the NDIO34 if using a separate wall plug power module.