Wireless signal transmission considerations - Facility Explorer - Part No. 24-10325-29 - Wireless Device - ZFR: Wireless Field Bus System

FX-ZFR1811 Wireless Field Bus Router Installation Instructions

Brand
Facility Explorer
Product name
ZFR: Wireless Field Bus System
Document type
Installation Guide
Document number
Part No. 24-10325-29
Document revision
C
Revision date
2019-03-22
Language
English

Line-of-sight transmission ranges between an FX-ZFR1810 Coordinator, FX-ZFR1811 Router, and an FX-WRZ Sensor can be less than the maximum distances shown in Table 1. The effective transmission range for indoor applications varies because of wireless signal absorption and reflection due to metal obstructions, walls (or floors), and furniture found in typical building interiors.

Table 1. Indoor Line-of-Sight Transmission Ranges

Range type

Transmission distance

FX-ZFR1810 Coordinator, FX-ZFR1811 Router

FX-WRZ Series Sensor

Recommended

15.2 m (50 ft)

15.2 m (50 ft)

Maximum

76.2 m (250 ft)

30 m (98 ft)