Product Description |
Handheld Temperature Sensor with Display, Temperature Increase and Decrease Buttons, Tether Cord, and Manual Occupancy Override Button |
Power Requirements |
3 VDC Supplied by Two 1.5 VDC AA Alkaline Batteries (Included with Sensor); Typical Battery Life: 48 Months (36 Months Minimum) |
Addressing |
DIP Switches, Field Adjustable.
MS/TP Address, Network Number, and Zone Address
|
Ambient Conditions |
Operating: 0°C to 50°C
(3°F to 122°F), 5% to 95% RH, Noncondensing Storage: -40°C to
71°C (-40°F to 160°F), 5% to 95% RH, Noncondensing
|
Wireless Band |
Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Band |
Transmission Power |
10 mW Maximum |
Transmission Range |
100 ft (30 m) Maximum Line of Sight;
50 ft (15 m) Recommended
|
Transmissions |
Every 60 Seconds (±20 Seconds) |
Temperature System Accuracy |
0.6°C/ 1.0°F Over the Range of
13°C to 29°C (55°F to 85°F); 0.9°F/ 1.5°F Over a Range of 0°C to 13°C
(32°F to 55°F) and 29°C to 43°C (85°F to 110°F) |
Temperature Sensor Type |
Internal 10k ohm Negative Temperature Coefficient (NTC) Thermistor |
Materials |
NEMA 1 White Plastic Housing |
Dimensions |
120 mm x 80 mm x 38 mm (4.7 in.
x 3.1 in. x 1.5 in.) |
Shipping Weight |
0.3 lb (0.14 kg) |
Compliance
 |
United States:
Transmission Complies with FCC Part 15.247 Regulations for Low Power
Unlicensed Transmitters
Transmitter FCC Identification: TFB-MATRIXL or OEJ-WRZRADIO
Canada:
Industry Canada IC: 5969A-MATRIXL or 279A-WRZRADIO
Europe:
CE Mark – Johnson Controls declares that this product is in
compliance with the essential requirements and other relevant
provisions of the R&TTE Directive.
Australia and New
Zealand: RCM Mark, Australia/NZ Emissions
Compliant
Japan: Transmission complies with Article 38-24
Paragraph 1 of the Radio Law Certification Number: ATCB012834 |