FX-WRZ Series Wireless Room Sensors - Facility Explorer - LIT-12011663 - Wireless Device - WRZ: Wireless Room Sensing System

FX-WRZ Series One-to-One Wireless Room Sensing System Technical Bulletin

Brand
Facility Explorer
Product name
WRZ: Wireless Room Sensing System
Document type
Technical Bulletin
Document number
LIT-12011663
Revision date
2019-04-04
Language
English

The FX-WRZ Series Wireless Room Sensors (Figure 2) sense room/zone temperature and humidity, and transmit wireless temperature/humidity and zone status data to the FX-WRZ7860 Receiver.

The FX-WRZ Series Sensors can transmit the sensed temperature and humidity, setpoint temperature, occupancy override request, and low-battery conditions to an associated receiver. The receiver passes the sensor data to a controller.

The FX-WRZ Series Sensors also provide manual occupancy override and signal strength diagnostic capabilities. See Table 2 for the available FX-WRZ Series Sensor models.

Table 1. FX-WRZ Series Wireless Room Sensors
Product code number Product description
FX-WRZMHN01-0 Wireless Room Temperature and Humidity Sensor with PIR Occupancy Sensor, Battery Level/Signal Strength LED, Manual Occupancy Override Button, and No Display
FX-WRZMNN01-0 Wireless Room Sensor (No Temperature or Humidity Sensing) with PIR Occupancy Sensor, Battery Level/Signal Strength LED, Manual Occupancy Override Button, and No Display
FX-WRZMTB01-0 Wireless Room Temperature Sensor with PIR Occupancy Sensor, Display, Setpoint Adjustment Dial Scale: 13°C to 29°C (55°F to 85°F), °C /°F Button, and Manual Occupancy Override Button
FX-WRZMTJ01-0 Wireless Room Sensor with PIR Occupancy Sensor, Display, Up/Down Setpoint Adjustment Buttons, and Manual Occupancy Override Button
FX-WRZMTN01-0 Wireless Room Temperature Sensor with PIR Occupancy Sensor, Battery Level/Signal Strength LED, Manual Occupancy Override Button, and No Display
FX-WRZRMT10K-0 Temperature Sensor with Display, Up/Down Setpoint Adjustment Buttons, °C /°F Button, Fan Speed Control Button, and Occupancy Button: Includes One Temperature Transmitter Assembly (One Transmitter, One Mounting Base, and Strips of Double-Sided Adhesive Foam Tape; All Factory Assembled), One Strain Relief Bushing, One DIP Switch Overlay for a Mesh Network Application Using an FX-ZFR181x-x Router, One DIP Switch Overlay for a Non-Mesh NetworkOne-to-One Application Using a FX-WRZ78x0-0 Receiver
FX-WRZSTR00-0 (Non-NISTCertified Model) Wireless Refrigerator/Freezer Temperature Transmitter and Probe Assembly (NIST Certified), Display, °C /°F Button, and Manual Occupancy Override Button: Includes One Temperature Transmitter Assembly, One Temperature Sensor Probe Assembly (Non-NIST Certified Model), One DIP Switch Overlay for a Mesh Network Application Using an FX-ZFR181x-x Router, One DIP Switch Overlay for a Non-Mesh Network One-to-One Application Using a FX-WRZ78x0-0 Receiver
FX-WRZSTRNIST-0 (NIST Certified Model) Wireless Refrigerator/Freezer Temperature Transmitter and Probe Assembly (NIST Certified), Display,°C /°F Button, and Manual Occupancy Override Button: Includes One Temperature Transmitter Assembly, One Temperature Sensor Probe Assembly (NIST Certified Model), One DIP Switch Overlay for a Mesh Network Application Using an FX-ZFR181x-x Router, One DIP Switch Overlay for a Non-Mesh Network One-to-One Application Using a FX-WRZ78x0-0 Receiver
FX-WRZTHB00-0 Wireless Room Temperature and Humidity Sensor with Display, Configurable (Absolute Setpoint or Warmer/Cooler) Adjustment Dial, °C /°F Button, Relative Humidity (RH) Button, and Manual Occupancy Override Button
FX-WRZTHJ00-0 Temperature/Humidity Sensor with Display, Up/Down Setpoint Adjustment Buttons, °C /°F Button, Relative Humidity (RH) Button, and Occupancy Button
FX-WRZTHN00-0 Wireless Room Temperature and Humidity Sensor with Manual Occupancy Override Button and Battery Level/Signal Strength LED, and No Display
FX-WRZTHP00-0 Wireless Room Temperature and Humidity Sensor with Warmer/Cooler (+/-), Adjustment Dial, Manual Occupancy Override Button, and Battery Level/Signal Strength LED
FX-WRZTTB00-0 Wireless Room Temperature Sensor with Display, Configurable (Absolute Setpoint or Warmer/Cooler) Adjustment Dial, °C /°F Button, and Manual Occupancy Override Button
FX-WRZTTB00-5 Wireless Handheld Temperature Sensor with Display, Up/Down Setpoint Adjustment Buttons, and Manual Occupancy Override Button for Hospital Use
FX-WRZTTD00-0 Wireless Room Temperature Sensor with Display, Configurable (Absolute Setpoint or Warmer/Cooler) Adjustment Dial, °C /°F Button, Fan Speed Control, and Manual Occupancy Override Button
FX-WRZTTJ00-0 Temperature Sensor with Display, Up/Down Setpoint Adjustment Buttons, °C /°F Button, and Occupancy Button
FX-WRZTTK00-0 Temperature Sensor with Display, Up/Down Setpoint Adjustment Buttons, °C /°F Button, Fan Speed Control Button, and Occupancy Button
FX-WRZTTP00-0 Wireless Room Temperature Sensor with Warmer/Cooler (+/-) Adjustment Dial, Manual Occupancy Override Button, and Battery Level/Signal Strength LED
FX-WRZTTR00-0 Wireless Room Temperature Sensor with Manual Occupancy Override Button, and Battery Level/Signal Strength LED
FX-WRZTTS00-0 Wireless Room Temperature Sensor with Absolute Setpoint Adjustment Scale 13°C to 29°C (55°F to 85°F), Manual Occupancy Override Button, and Battery Level/Signal Strength LED
FX-WRZSST-120 Wireless Sensing System Tool Kit

FX-WRZ Series Wireless Room Sensors are also designed for use in wireless mesh network systems that use the 802.15.4 standard. The FX-WRZ series sensors are compatible with both the FX-ZFR and FX-ZFR Pro Series Wireless Remote Field Bus Systems. Refer to the FX-ZFR Series Wireless Field Bus System Technical Bulletin (LIT-12011660) or the WNC1800/FX-ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012956) for more information.

Figure 1. FX-WRZ Series Sensor; LCD with occupancy sensor and setpoint adjustment buttons, physical features and dimensions, in. (mm)

Note: Do not attempt to set up an FX-WRZ Series Sensor to report to more than one FX-WRZ7860 Receiver. One-to-One wireless sensing system applications do not support global sharing of a sensor’s data. Attempting to set a single sensor to report to multiple receivers typically results in controller malfunctions and loss of temperature and humidity control in the zones.