All FX Supervisory Software products are installed on a user-supplied host computer or server platform.
|
Processor |
Intel® Xeon® CPU E5-2640, 64-bit (or better), compatible with dual and quad core processors |
|
Operating System |
See Table 1. |
|
Memory |
6 GB or more, with 8 GB or more recommended for larger systems |
|
Hard Drive |
4 GB available, 10 GB or more recommended for FX Servers |
|
Display |
Video card and monitor capable of displaying 1024 x 768 pixel resolution or greater. 1920 x 1080 pixel minimum resolution recommended |
|
Network Support |
Ethernet adapter (10/100 MB with RJ-45 connector) or 1 GB network interface card (NIC) with TCP/IP support |
|
Connectivity |
Full-time high-speed Internet service provider (ISP) connection recommended for remote site access (for example, T1, ADSL or cable modem connections) and IPv6 compliant |