Ordering codes - Facility Explorer - LIT-1901000 - Server - FX Server - 14.x

FX Server Release 14.x Catalog Page

Product
Building Automation Systems > Application Servers > FX Server
Document number
LIT-1901000
Version
14.x
Revision date
2023-03-07

New ordering codes for Europe and Africa

Multiple ordering code sets tailor to regional needs. All products on a given order must come from the same set. To determine the correct code for your region, use the following table:
Table 1. Product code sets
Region

Product code set

Notes

North America

Base

The original FX product codes.

Latin America, South America

Asia

EMEA

Base+E

A new set of codes for the EMEA region.

Table 2. FX Server ordering information

Product code number

Description

FX-SL000-0

License that enables FX Server with 0 Niagara network connections. For use with IP.

FX-SL001-0

License that enables FX Server with 1 Niagara network connection.

FX-SL002-0

License that enables FX Server with 2 Niagara network connections.

FX-SL003-0

License that enables FX Server with 3 Niagara network connections.

FX-SL010-0

License that enables FX Server with 10 Niagara network connections.

FX-SL100-0

License that enables FX Server with 100 Niagara network connections.

FX-SLUNL-0

License that enables FX Server with unlimited Niagara network connections.

FX-SL000M1-0

License that enables FX Server with 0 connections. Initial software maintenance for 1 year.

FX-SL001M1-0

License that enables FX Server with 1 connection. Initial software maintenance for 1 year.

FX-SL002M1-0

License that enables FX Server with 2 connections. Initial software maintenance for 1 year.

FX-SL003M1-0

License that enables FX Server with 3 connections. Initial software maintenance for 1 year.

FX-SL010M1-0

License that enables FX Server with 10 connections. Initial software maintenance for 1 year.

FX-SL100M1-0

License that enables FX Server with 100 connections. Initial software maintenance for 1 year.

FX-SLUNLM1-0

License that enables FX Server with unlimited connections. Initial software maintenance for 1 year.

FX-SLDEMO-0

Engineering or demo license for FX Workbench client software. Enables all features needed to engineer and demonstrate FX Supervisory Controllers and FX Server stations. Intended for installing contractors. It requires a support fee and expires yearly.

Table 3. Base+E

Product code number

Description

FX-SL000-0E

License that enables FX Server with 0 Niagara network connections. For use with IP.

FX-SL001-0E

License that enables FX Server with 1 Niagara network connection.

FX-SL010-0E

License that enables FX Server with 10 Niagara network connections.

FX-SL100-0E

License that enables FX Server with 100 Niagara network connections.

FX-SLUNL-0E

License that enables FX Server with unlimited Niagara network connections.

FX-SL000M1-0E

License that enables FX Server with 0 connections. Initial software maintenance for 1 year.

FX-SL001M1-0E

License that enables FX Server with 1 connection. Initial software maintenance for 1 year.

FX-SL010M1-0E

License that enables FX Server with 10 connections. Initial software maintenance for 1 year.

FX-SL100M1-0E

License that enables FX Server with 100 connections. Initial software maintenance for 1 year.

FX-SLUNLM1-0E

License that enables FX Server with unlimited connections. Initial software maintenance for 1 year.

FX-SLDEMO-0E

Engineering or demo license for FX Workbench client software. Enables all features needed to engineer and demonstrate FX Supervisory Controllers and FX Server stations. Intended for installing contractors. It requires a support fee and expires yearly.

Table 4. Obtaining FX Software
Region

Description

North America

Available for download at the Solution Navigator web page.

EMEA

Available for download for FX partners from https://partners.jci.com/sites/202013112163968/SitePages/Home.aspx.

FX Server device licensing information

FX Server Release 14.0 and later do not require additional licenses for BACnet, LonWorks, Modbus, oBIX, KNX, or SNMP integrations. FX Server device licenses are now required when the FX Server manages IP field controllers. Select multiple device licenses to total the amount of IP field controllers. For example, if the FX Server manages 58 IP field controllers, select FX-SLDL050-0 and FXSLDL010-0 for a total of 60 IP controllers.

Note: Each IP device must be 50 points or less. If a device has 100 points, that counts as two IP devices.

Select the FX Server license FX-SL000-M#-0 for systems made up of only IP field controllers and do not require an FX supervisory controller. FX Server device licenses are not restricted to just that model of FX Server.

Table 5. FX Server device license ordering information: Base

Product code number

Description

FX-SLDL010-0

License that enables 10 IP device support for FX Server.

FX-SLDL025-0

License that enables 25 IP device support for FX Server.

FX-SLDL050-0

License that enables 50 IP device support for FX Server.

FX-SLDL100-0

License that enables 100 IP device support for FX Server.

FX-SLDL200-0

License that enables 200 IP device support for FX Server.

FX-SLDL500-0

License that enables 500 IP device support for FX Server.

FX-SLDL1000-0

License that enables 1,000 IP device support for FX Server.

Table 6. Base+E (EMEA region only)

Product code number

Description

FX-SLPL500-0E

License that enables 500 point support for FX Server.

FX-SLPL01K-0E

License that enables 1250 point support for FX Server.

FX-SLPL02K-0E

License that enables 2500 point support for FX Server.

FX-SLPL05K-0E

License that enables 5000 point support for FX Server.

FX-SLPL10K-0E

License that enables 10000 point support for FX Server.

FX-SLPL25K-0E

License that enables 25000 point support for FX Server.

FX-SLPL50K-0E

License that enables 50000 point support for FX Server.

Table 7. FX Server software accessories ordering information: Base

Product code number

Description

FX-SLMYSQL-0

License that enables MYSQL database support for FX Server.

FX-SLSQL-0

License that enables SQL database support for FX Server.

FX-SLCSV-0

License that enables CSV support for FX Server.

FX-SLORCL-0

License that enables Oracle database support for FX Server.

FX-SLOPCCL-0

License that enables OPC client support for FX Server.

Table 8. Base+E (EMEA region only)

Product code number

Description

FX-SLMYSQL-0E

License that enables MYSQL database support for FX Server.

FX-SLSQL-0E

License that enables SQL database support for FX Server.

FX-SLCSV-0E

License that enables CSV support for FX Server.

FX-SLORCL-0E

License that enables Oracle database support for FX Server.

FX Server upgrade ordering information

FX Server upgrades are required to increase the number of FX Supervisory Controllers that an existing FX Server can manage.

Table 9. FX Server upgrade ordering information: Base

Product code number

Description

FX-SLU001-6

License that enables 1 additional Niagara network connection for FX Server.

FX-SLU100-6

License that enables 100 additional Niagara network connections for FX Server.

FX-SLUUNL-6

License that enables unlimited additional Niagara network connections for FX Server.

Table 10. Base+E

Product code number

Description

FX-SLU001-6E

License that enables 1 additional Niagara network connection for FX Server.

FX-SLU100-6E

License that enables 100 additional Niagara network connections for FX Server.

FX-SLUUNL-6E

License that enables unlimited additional Niagara network connections for FX Server.

FX Server maintenance ordering information

FX Server Release 14.0 and later requires a software maintenance license that you must purchase in addition to the server software. Additional software maintenance is available for when the original period is set to expire.

Keep the FX Server software maintenance up-to-date. However, if the FX Server software maintenance lapses and it is required after it has lapsed, the software maintenance must cover the lapsed period plus the period you want to purchase.

Table 11. FX Server software maintenance: Base

Product code number

Description

FX-SL000M1-6

License that enables 1 additional year of software maintenance for FX Server with 0 Niagara network connections.

FX-SL000M3-6

License that enables 3 additional years of software maintenance for FX Server with 0 Niagara network connections.

FX-SL000M5-6

License that enables 5 additional years of software maintenance for FX Server with 0 Niagara network connections.

FX-SL001M1-6

License that enables 1 additional year of software maintenance for FX Server with 1 Niagara network connection.

FX-SL001M3-6

License that enables 3 additional years of software maintenance for FX Server with 1 Niagara network connection.

FX-SL001M5-6

License that enables 5 additional years of software maintenance for FX Server with 1 Niagara network connection.

FX-SL002M1-6

License that enables 1 additional year of software maintenance for FX Server with 2 Niagara network connections.

FX-SL002M3-6

License that enables 3 additional years of software maintenance for FX Server with 2 Niagara network connections.

FX-SL002M5-6

License that enables 5 additional years of software maintenance for FX Server with 2 Niagara network connections.

FX-SL003M1-6

License that enables 1 additional year of software maintenance for FX Server with 3 Niagara network connections.

FX-SL003M3-6

License that enables 3 additional years of software maintenance for FX Server with 3 Niagara network connections.

FX-SL003M5-6

License that enables 5 additional years of software maintenance for FX Server with 3 Niagara network connections.

FX-SL010M1-6

License that enables 1 additional year of software maintenance for FX Server with 10 Niagara network connections.

FX-SL010M3-6

License that enables 3 additional years of software maintenance for FX Server with 10 Niagara network connections.

FX-SL010M5-6

License that enables 5 additional years of software maintenance for FX Server with 10 Niagara network connections.

FX-SL100M1-6

License that enables 1 additional year of software maintenance for FX Server with 100 Niagara network connections.

FX-SL100M3-6

License that enables 3 additional years of software maintenance for FX Server with 100 Niagara network connections.

FX-SL100M5-6

License that enables 5 additional years of software maintenance for FX Server with 100 Niagara network connections.

FX-SLUNLM1-6

License that enables 1 additional year of software maintenance for FX Server with unlimited Niagara network connections.

FX-SLUNLM3-6

License that enables 3 additional years of software maintenance for FX Server with unlimited Niagara network connections.

FX-SLUNLM5-6

License that enables 5 additional years of software maintenance for FX Server with unlimited Niagara network connections.

Note: In addition to providing additional software maintenance on FX Servers at or above Release 14.0, some of these parts are required to migrate a legacy FX Server at Release 6.x to Release 14.0 and later. Refer to Discontinuation of Facility Explorer supervisory hardware models FX30, FX60, and FX70 and Facility Explorer 6.x software (LIT-12001208) for further information.
Note: AX (6.x) to N4 (14.x) migration parts will no longer be offered after July 1, 2023.
Table 12. Base+E

Product code number

Description

FX-SL000M1-6E

License that enables 1 additional year of software maintenance for FX Server with 0 Niagara network connections.

FX-SL000M3-6E

License that enables 3 additional years of software maintenance for FX Server with 0 Niagara network connections.

FX-SL000M5-6E

License that enables 5 additional years of software maintenance for FX Server with 0 Niagara network connections.

FX-SL001M1-6E

License that enables 1 additional year of software maintenance for FX Server with 1 Niagara network connection.

FX-SL001M3-6E

License that enables 3 additional years of software maintenance for FX Server with 1 Niagara network connection.

FX-SL001M5-6E

License that enables 5 additional years of software maintenance for FX Server with 1 Niagara network connection.

FX-SL010M1-6E

License that enables 1 additional year of software maintenance for FX Server with 10 Niagara network connections.

FX-SL010M3-6E

License that enables 3 additional years of software maintenance for FX Server with 10 Niagara network connections.

FX-SL010M5-6E

License that enables 5 additional years of software maintenance for FX Server with 10 Niagara network connections.

FX-SL100M1-6E

License that enables 1 additional year of software maintenance for FX Server with 100 Niagara network connections.

FX-SL100M3-6E

License that enables 3 additional years of software maintenance for FX Server with 100 Niagara network connections.

FX-SL100M5-6E

License that enables 5 additional years of software maintenance for FX Server with 100 Niagara network connections.

FX-SLUNLM1-6E

License that enables 1 additional year of software maintenance for FX Server with unlimited Niagara network connections.

FX-SLUNLM3-6E

License that enables 3 additional years of software maintenance for FX Server with unlimited Niagara network connections.

FX-SLUNLM5-6E

License that enables 5 additional years of software maintenance for FX Server with unlimited Niagara network connections.

Note: In addition to providing additional software maintenance on FX Servers at or above Release 14.0, some of these parts are required to migrate a legacy FX Server at Release 6.x to Release 14.0 and later. Refer to Discontinuation of Facility Explorer supervisory hardware models FX30, FX60, and FX70 and Facility Explorer 6.x software (LIT-12001208) for further information.
Table 13. FX Server - Niagara analytics: Base

Product code number

Description

FX-ASL0250-0

License that enables 250 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL1000-0

License that enables 1,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL2500-0

License that enables 2,500 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL010K-0

License that enables 10,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL050K-0

License that enables 50,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL100K-0

License that enables 100,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASLUNL-0

License that enables unlimited analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

Table 14. Base+E

Product code number

Description

FX-ASL0250-0E

License that enables 250 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL1000-0E

License that enables 1,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL2500-0E

License that enables 2,500 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL010K-0E

License that enables 10,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

FX-ASL050K-0E

License that enables 50,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater..

FX-ASL100K-0E

License that enables 100,000 analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater..

FX-ASLUNL-0E

License that enables unlimited analytics points for Niagara Analytics on an FX Server at FX Supervisory Family Software Release 14.2 or greater.

Table 15. FX Server - ESIGN and FIPS 140-2 accessories: Base

Product code number

Description

FX-SLFIPS-0

Provides FIPS 140-2 Level 1 conformance that uses the integrated FIPS certified BouncyCastle module for a FX Server. Compatible with FX version 14.6 and later.

FX-SLES1000-0

License that enables e-signature application with 1,000 points for FX Server.

FX-SLESUNL-0

License that enables e-signature application with unlimited points for FX Server.

FX-SLESUP1K-0

License adding 1,000 e-signature points for FX Server.

FX-TSES-0

E-signature technical support - up to 8 hours in 90-day period following order placement.

Note: FX-TSES-0 is required with the first ESIGN order.
Table 16. FX Server - ESIGN E-codes

Product code number

Description

FX-SLES1000-0E

License that enables e-signature application with 1,000 points for FX Server.

FX-SLESUNL-0E

License that enables e-signature application with unlimited points for FX Server.

FX-SLESUP1K-0E

License adding 1,000 e-signature points for FX Server.

FX-TSES-0E

E-signature technical support - up to 8 hours in 90-day period following order placement.

FX-ESIGNELRN-0E

FX Niagara 4 E-signature Certification (E-learning).

Note: FX-TSES-0E is required with the first ESIGN order.
Table 17. FX Server - JSON E-codes EMEA only

Product code number

Description

FX-SLJSON-0E

License that enables JSON Toolkit for FX Server (Valid Software Maintenance required).

Note: FX JSON Toolkit is only available in EMEA.