A set of Johnson Controls termination diagrams provides details for wiring inputs and outputs to the controllers. See the figures in this section for the applicable termination diagrams.
Type of field device | Type of Input/Output | Termination diagrams |
---|---|---|
Temperature Sensor | UI |
|
Voltage Input - External Source | UI |
|
Voltage Input - Internal Source | UI |
|
Voltage Input (Self-Powered) | UI |
|
Current Input - External Source (Isolated) | UI |
|
Current Input - Internal Source (2-wire) | UI |
|
Current Input - Internal Source (3-wire) | UI |
|
Current Input - External Source (in Loop) | UI |
|
Feedback from EPP-1000 | UI |
|
Dry Contact (Binary Input) | UI |
|
0–10 VDC Output to Actuator (External Source) | AO |
|
0–10 VDC Output to Actuator (Internal Source) | AO |
|
Analog Output (Current) | AO |
|
4–20 mA Output to Actuator | AO |
|
Voltage (Analog Output) | AO |
|
4–20 mA Output to Actuator | AO |
|