FX-PCX2721 physical features - Facility Explorer - Part No. 24-10144-173 - FX-PCX2721-0 - Field Device - FX-PCX27 Expansion Input/Output Module

FX-PCX2721 Expansion Input/Output Module Installation Instructions

Product
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Document number
Part No. 24-10144-173
Document revision
G
Revision date
2019-03-22

The following figure displays the physical features of the FX-PCX2721 , and the accompanying table provides a description of the physical features and a reference to further information where required.

Figure 1. FX-PCX2721 physical features

Table 1. FX-PCX2721 physical features callouts and descriptions
Callout Physical feature: description and references

1

Analog Outputs (AOs) Terminal Block (see Table 1)

2

Mounting Clip

3

Device Address DIP Switch Block (see Setting the device address)

4

24 VAC, Class 2 Supply Power Terminal Block (see Supply power terminal block)

5

Cover Lift Tab (see Removing the expansion module cover)

6

Sensor Actuator (SA) Bus/Field Controller (FC) Bus Terminal Block (see SA/FC bus terminal block)

7

End-of-Line (EOL) Termination Switch (see Setting the End-of-Line (EOL) Switch)

8

Universal Inputs (UIs) Terminal Block (see Table 1)

9

LED Status Indicators (see Table 1)