Materials and special tools needed - Facility Explorer - Part No. 24-10144-173 - FX-PCX2721-0 - Field Device - FX-PCX27 Expansion Input/Output Module

FX-PCX2721 Expansion Input/Output Module Installation Instructions

Brand
Facility Explorer
Product name
FX-PCX27 Expansion Input/Output Module
Document type
Installation Guide
Document number
Part No. 24-10144-173
Document revision
G
Revision date
2019-03-22
Language
English
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)

  • One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount

  • Small straight-blade screwdriver for securing wires in the terminal blocks