Accessories - Facility Explorer - Part No. 24-10144-173 - FX-PCX2721-0 - Field Device - FX-PCX27 Expansion Input/Output Module

FX-PCX2721 Expansion Input/Output Module Installation Instructions

Product
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Document number
Part No. 24-10144-173
Document revision
G
Revision date
2019-03-22

See the following table for expansion module accessories ordering information.

Table 1. Accessories ordering information
Product code number Description

TP-2420

Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Note: Additional Y6x-x Series transformers are also available. Refer to the Series Y63, Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755) for more information.

AS-XFR050-0

Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure

MS-TBK4BUS-0

Replacement SA/FC Bus Terminal Blocks, 4-Position, Gray, Bulk Pack of 10
Note: This is the standard terminal block that is provided with the expansion module.

AP-TBK4SA-0

Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10
Note: These terminal blocks can be used as replacement parts if keeping consistent terminal block colors is important.

AP-TBK4FC-0

Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10
Note: These terminal blocks can be used as replacement parts if keeping consistent terminal block colors is important.

AP-TBK3PW-0

Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.