Features and benefits - Facility Explorer - LIT-1900766 - Field Device - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller

FX-PCV Programmable VAV Box Controllers Catalog Page

Brand
Facility Explorer
Product name
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
Document type
Catalog Page
Document number
LIT-1900766
Revision date
2019-08-22
Language
English
Standard BACnet Protocol
Provides interoperability with Johnson Controls and third-party Building Automation System (BAS) products that use the widely accepted BACnet standard.
Standard Hardware and Software Platform
Uses a common hardware design throughout the family line to support standardized wiring practices and installation workflows. Also uses a common software design to support use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
State-Based Application Control Logic with Adaptive, Automatically Tuned Control Loops
Prevents simultaneous heating and cooling, reduces commissioning time, eliminates change-of-season re-commissioning, and reduces wear and tear on mechanical devices.
Universal Inputs
Allow multiple signal options per channel to provide input flexibility.
Complete Product Family with Modular Components
Meets any HVAC equipment or building system control requirement using only the needed components.
Three Universal Inputs
Allow an increased number of low cost sensor options.
A State-of-the-Art, Digital Non-Flow Pressure Sensor
Provides 14-bit resolution with bi-directional flow operation that supports automatic correction for polarity on high- and low-pressure DP tubeconnections. This pressure sensor eliminates high- and low-pressure connection mistakes.
A fast response actuator
Drives the damper from full open to full closed (90°) in 60 seconds to reduce commissioning time.
FX-ZFR Wireless Field Controller (FC) or Sensor/Actuator (SA) Bus Interface
Both the FX-ZFR1800 Series Wireless and WNC1800/FX-ZFR182x Pro Series Wireless Field Bus (FX-ZFR Pro) provide a wireless alternative to hard-wired system counterparts, offering application flexibility and mobility with minimal disruption to building occupants.
Wireless Field Controller (FC)/Sensor/Actuator (SA) Bus Interface (where available)
Provides a wireless alternative to hard-wired field bus networking and sensor connections, providing application flexibility, mobility, and minimal disruption to building occupants.
Bluetooth® Wireless Commissioning Interface
Provides an easy-to-use connection to the configuration and commissioning tool.
Auto-Tuned Control Loops
Reduce commissioning time, eliminate change-of-season re-commissioning, and reduce wear and tear on mechanical devices.
Universal Inputs and Configurable Outputs
Allow multiple signal options per channel to provide input/output flexibility.
Optional Local User Interface Display
Allows convenient monitoring and adjusting capabilities at the local device.
BACnet Testing Laboratories™ (BTL) Listing
Ensures interoperability with other BTL-listed devices. BTL is a third-party agency which validates that BAS vendor products meet the BACnet industry-standard protocol.
32-bit Microprocessor
Ensures optimum performance and meets industry specification.
BACnet Automatic Discovery support
Enables easy controller integration
Integral end-of-line (EOL) switch
MS/TP Field Controllers have an integral end-of-line (EOL) switch that enables field controllers to be terminating devices on the communications bus
Troubleshooting
Pluggable communications bus and supply power terminal blocks expedite installation and troubleshooting.
Writable Flash Memory
Allows standard or customized applications to be downloaded from the CCT and enables persistent application data.
DPT Feature
Models that include a DPT feature a state-of-the-art digital non-flow DPT to provide 14-bit resolution with bidirectional flow operation that supports automatic correction for polarity on high- and low-pressure DP tube connections; this pressure sensor eliminates high- and low-pressure connection mistakes.
Fast Response Actuator
Models that include actuators feature a fast response actuator that drives the damper from full open to full closed (90°) in 60 seconds to reduce commissioning time.