FX-PCV Series technical specifications - Facility Explorer - LIT-1900766 - Field Device - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller

FX-PCV Programmable VAV Box Controllers Catalog Page

Brand
Facility Explorer
Product name
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
Document type
Catalog Page
Document number
LIT-1900766
Revision date
2019-08-22
Language
English
Table 1. FX-PCV Series technical specifications

Product Code Numbers

FX-PCV1615-1: 32-bit, Integrated VAV Controller/Actuator/Pressure Sensor, 3 UI and 2 BO; 24 VAC; FC and SA Bus

FX-PCV1626-1: 32-bit, Integrated VAV Controller and Actuator, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus (No DPT)

FX-PCV1628-1: 32-bit, Integrated VAV Controller and DPT, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus (No Actuator)

FX-PCV1630-1: 32-bit, Integrated VAV Controller/Actuator/DPT, 3 UI, 3 BO, 2 CO; 24 VAC; FC and SA Bus

FX-PCV1656-1: 32-bit, Integrated VAV Controller and Actuator, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus, Integrated Ball Valve Linkage (No DPT)

FX-PCV1826-1: 32-bit, Integrated VAV Controller and Actuator, 3 UI, 3 BO, and 2 CO; 24 VAC; FC Bus, and SA Bus, with 8–9in TSTAT Port, Recommended for use as a replacement for VMA1440 (No DPT)

FX-PCV1832-1: 32-bit, Integrated VAV Controller/Actuator/DPT, 3 UI, 3 BO, 2 CO; 24 VAC; FC and SA Bus, with 8-pin TSTAT Port. Recommended for use as a replacement for VMA1410, VMA1415, or VMA1420

FX-PCV1930-0: 32-bit, Integrated VAV Controller/Actuator/DPT, 3 UI, 3 BO, and 2 CO; 24 VAC; and SA Sensor Port; Integral Real-Time Clock; 2 Ethernet Ports for BACnet/IP Network Communications

Communications Protocol

FX-PCV16xx and FX-PCV18xx:BACnet MS/TP, N2 FX-PCV1930-0:BACnet/IP

Supply Voltage

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power Consumption

10 VA typical, 14 VA maximum

Note: VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 60 VA (maximum).

Ambient Conditions

Operating: 0°C to 50°C (32°F to 122°F); 10 to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5 to 95% RH noncondensing

Terminations

FX-PCV1615, FX-PCV1626, FX-PCV1628, FX-PCV1630, and FX-PCV1656:

Inputs/Outputs: 6.3 mm (1/4 in.) Spade Lugs

FC Bus, SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

FX-PCV1832-0:

Inputs/Outputs, SA Bus, and Supply Power: 6.3 mm (1/4 in.) Spade Lugs

N2/FC Bus Pluggable Screw Terminal Block

TSTAT Modular Port: RJ-45 8-Pin Modular Jack

FX-PCV1930:

Inputs/Outputs: 6.3 mm (1/4 in.) Spade Lugs

SA Bus and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

Controller Addressing

For BACnet MS/TP-configured controllers: DIP switch set: valid field controller device addresses 4-127 (device addresses 0–3 and 128–255 are reserved)

For BACnet/IP controllers: three rotary switches to assign a unique number for each controller on the subnet to identify it in the Controller Tool for uploading, downloading, and commissioning.

For N2-configured controllers: DIP switch set; valid control device addresses 1–255

Communications Bus

FX-PCV16xx and FX-PCV18xx models:

RS-485, field selectable between BACnet MS/TP and N2 communications:

N2/FC Bus: 1.5 mm (18 AWG) standard 3-wire, twisted, shielded cable recommended between the supervisory controller and field controllers

BACnet MS/TP: 0.6 mm (22 AWG) stranded, 4-wire (2-twisted pairs) shielded cable recommended from the FX-PCV controller for network sensors and other sensor/actuator devices; includes a terminal to source 15 VDC supply power from FX-PCV to SA Bus devices

FX-PCV1930-0:

BACnet/IP: Two Ethernet ports; 10/100 Mbps; 8-pin RJ-45 connector

Processor

FX-PCV16 (32-bit) andFX-PCV18 models: RX630 32-bit Renesas® microcontroller

FX-PCV1930-0: RX63N 32-bit Renesas microcontroller

Memory

FX-PCV16 (32-bit) and FX-PCV18 models: 1 MB Flash Memory and 512 KB RAM

FX-PCV1930-0: 16 MB serial flash memory and 8 MB of SDRAM

Input and Output Capabilities

FX-PCV1615-1:

3 - Universal Input: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact

2 - Binary Outputs: Defined as 24 VAC Triac (internal power source)

FX-PCV1626-1, FX-PCV1628-1, FX-PCV1630-1, FX-PCV1630-1G, FX-PCV1656-1, FX-PCV1826-1, FX-PCV1832-1 and FX-PCV1930-0:

3 - Universal Input: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact

3 - Binary Outputs: Defined as 24 VAC Triac (internal power source)

2 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO

Analog Input/Analog Output Accuracy

Analog Input: 15-bit resolution on UIs

Analog Output: 0–10 VDC ± 200 mV

Differential Pressure Transducer

Range: -1.5 in. to 1.5 in. W.C.

Performance Characteristics:

Accuracy: ±0.75% Full Span Maximum 2 (±0.0225 in. W.C.)

Typical accuracy at zero (null) pressure is ±0.003 in. W.C. 3

Mounting

Mounts to damper shaft using single set screw and to duct with single mounting screw.

Actuator Rating

4 N•m (35 lb•in.) minimum shaft length = 44 mm (1-3/4 in.)

Dimensions

(Height x Width x Depth): 165 mm x 125 mm x 73 mm (6.5 in. x 4.92 in. x 2.9 in.)

Center of Output Hub to Center of Captive Spacer: 135 mm (5-5/16 in.)

Weight

0.65 kg (1.45 lb)

Compliance



United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment;

Industry Canada Compliant, ICES-003

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

BACnet International:

FX-PCV16xx and FX-PCV18 models: BACnet Testing Laboratories (BTL) Protocol Revision 7 Listed BACnet Application Specific Controller (B-ASC)

FX-PCV1930-0: BACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Advanced Application Controller (B-AAC) Pending

1 For more information, refer to the FX-PC Series Controllers MS/TP Communications Bus Technical Bulletin (LIT-12011670).
2 Combined error due to calibration, accuracy, non-linearity, and temperature variation.
3 Includes error due to non-linearity