FX-PCV Series point type counts per model - Facility Explorer - LIT-1900766 - Field Device - FX-PCV19 Programmable VAV Box Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller

FX-PCV Programmable VAV Box Controllers Catalog Page

Product
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Document number
LIT-1900766
Revision date
2019-08-22
Table 1. FX-PCV Series point type counts per model
    FX-PCV 1615 FX-PCV 1626 FX-PCV 1628 FX-PCV 1656 FX-PCV 1930
Communication Protocol BACnet MS/TP, N2 BACnet/IP
Modular Jacks 6-pin SA Bus with four communicating sensors and 6-pin FC Bus for tool support
6-pin FC Bus for tool support
Point Types Signals Accepted          
Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

3

3

3

3

3

Binary Output (BO) 24 VAC Triac 2 3 3 3 3
Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

  2 2 2 2
Integrated Actuator Internal 1 1   1 with ball valve linkage 1
Integrated Flow Sensor Internal 1   1   1
Zone Sensor Input

On SA Bus

Up to 4 NS Series Network Zone Sensors

Up to 9 FX-WRZ sensors when using the FX-ZFR or FX-ZFR Pro Series wireless router configuration and up to 5 WRZ sensors when using the one-to-one FX-WRZ78xx wireless configuration

Table 2. FX-PCV18 Series point type counts per model

Point types

Signals accepted

FX-PCV1826

FX-PCV1832

Modular Jacks

 

8-pin SA Bus supports analog non-communicating sensor

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

3

3

Binary Output (BO)

24 VAC Triac

3

3

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2

2

Integrated Actuator

Internal

1

1

Differential Pressure Transducerb

Internal

 

1

Zone Sensor Input

On SA Bus2

Up to 4 NS Series Network Zone Sensors

Up to 9 FX-WRZ sensors when using the FX-ZFR or FX-ZFR Pro Series wireless router configuration and up to 5 FX-WRZ sensors when using the one-to-one FX-WRZ78xx wireless configuration

1 A total of 10 MS/TP master addresses (FX-PCXs), not including sensor addresses (MS/TP), can be used in a single FX-PCV controller.
2 A total of 10 MS/TP master addresses (FX-PCXs), not including sensor addresses (MS/TP), can be used in a single FX-PCV controller.