Termination diagrams - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Product
Controls > Programmable Controls > PCA: Advanced Application Programmable Controller
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22
A set of Johnson Controls termination diagrams provides details for wiring inputs and outputs to the controllers. See the figures in this section for the applicable termination diagrams.
Table 1. Termination details

Type of field device

Type of Input/Output

Termination diagrams

Temperature Sensor

UI

Voltage Input - External Source

UI

Voltage Input - Internal Source

UI

Voltage Input (Self-Powered)

UI

Current Input - External Source (Isolated)

UI

Current Input - Internal Source (2-wire)

UI

Current Input - Internal Source (3 wire)

UI

Current Input - External Source (in Loop)

UI

Feedback from EPP-1000

UI

Dry Contact (Binary Input)

UI or BI

0–10 VDC Output to Actuator (External Source)

CO or AO

0–10 VDC Output to Actuator (Internal Source)

CO or AO

Current Output

CO or AO

24 VAC Triac Output (Switch Low, External Source)

CO or AO

Analog Output (Current)

AO

4–20 mA Output to Actuator

AO

4–20 mA Output to Actuator

AO

Incremental Control to Actuator (Switch Low, Externally Sourced)

BO

24 VAC Binary Output (Switch Low, Externally Sourced)

BO

24 VAC Binary Output (Switch High, Externally Sourced)

BO

Incremental Control to Actuator (Switch High, Externally Sourced)

BO

Network Stat with Phone Jack (Fixed Address = 199)

SA Bus

Note: The bottom jack (J2) on the TE-700 and TE-6x00 Series Sensors is not usable as a zone bus or an SAB connection.
Network Stat with Terminals Addressable

SA Bus

Network Stat with Terminals (Fixed Address = 199)

SA Bus