Communications bus and supply power wiring guidelines - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Product
Controls > Programmable Controls > PCA: Advanced Application Programmable Controller
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22

Table 1 provides information about the functions, ratings, and requirements for the communication bus and supply power terminals. The table also provides guidelines for wire sizes, cable types, and cable lengths for when you wire the controller's communication buses and supply power.

In addition to the guidelines in Table 1, observe these guidelines when you wire an SA bus and the 24 VAC supply power:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.
  • All SA and FC bus cables, regardless of wire size, should be twisted, insulated, stranded copper wire.
  • Shielded cable is strongly recommended for all SA and FC bus cables.
  • Refer to the FX-PC Series Controllers MS/TP Communications Bus Technical Bulletin (LIT-12011670) for detailed information regarding wire size and cable length requirements for SA and FC buses.