Technical specifications - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Brand
Facility Explorer
Product name
PCA: Advanced Application Programmable Controller
Document type
Installation Guide
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22
Language
English
Table 1. FX-PCA3611 Advanced Application Programmable Controller

Product Code Numbers

FX-PCA3611 Advanced Application Programmable Controller.

Supply Voltage

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power Consumption

14 VA maximum

Note: The VA rating does not include any power supplied to the peripheral devices connected to binary outputs (BOs) or configurable outputs (COs), which can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 72 VA (maximum).

Ambient Conditions

Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Controller Addressing for BACnet MS/TP

DIP switch set; valid controller device addresses 4–127 (Device addresses 0–3 and 128–255 are reserved and not valid controller addresses.)

Controller Addressing for N2

DIP switch set; valid control device addresses 1-255

Communications Bus

RS-484 BACnet MS/TP

3-wire FC Bus between the supervisory controller and other controllers.

4-wire SA Bus between controller, network sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from controller) to bus devices.

Processor

RX630 32-Bit Renesas® microcontroller

Memory

4 MB flash memory and 1 MB RAM

Real-Time Clock Backup Power Supply

Super capacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected.

Input and Output Capabilities

8 - Universal Inputs: Defined as 0-10 VDC, 4-20 mA, 0-600k ohms, or Binary Dry Contact

6 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

6 - Binary Outputs: Defined as 24 VAC Triac (external power source only)

6 - Analog Outputs: Defined as 0-10 VDC or 4-20 mA

Analog Input/Analog Output Resolution and Accuracy

Input: 15-bit resolution

Output: 15-bit resolution, +/- 200 mV accuracy in 0-10 VDC applications

Terminations

Input/Output: Fixed Screw Terminal Blocks

SA/FC Bus and Supply Power: 4-Wire and 3-Wire Pluggable Screw Terminal Blocks

SA/FC Bus Port: RJ-12 6-Pin Modular Jacks

Mounting

Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller

Housing

Enclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing

Protection Class: IP20 (IEC529)

Dimensions (Height x Width x Depth)

150 mm x 220 mm x 57.5 mm (5-7/8 in. x 8-3/4 in. x 2-3/8 in.) including terminals and mounting clips
Note: Mounting space requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.

Weight

0.5 kg (1.1 lb)

Compliance



United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

BACnet International: BACnet Testing Laboratories™ Protocol Revision 12 (BTL) BACnet Advanced Application Controller (B-AAC) certification

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.