Materials and special tools needed - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Brand
Facility Explorer
Product name
PCA: Advanced Application Programmable Controller
Document type
Installation Guide
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22
Language
English
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)

  • One 23 cm (9.125 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only)

  • Small straight-blade screwdriver for securing wires in the terminal blocks