FX-PCA3611 physical features - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Product
Controls > Programmable Controls > PCA: Advanced Application Programmable Controller
Document type
Installation Guide
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22
Figure 1. FX-PCA3611 physical features
Table 1. Physical features
Callout Physical feature: description and references

1

Analog Output (AO) Terminal Block: Can be defined as Voltage Analog Output (0–10 VDC) or Current Analog Output (4–20 mA) (see Table 1)

2

Device Address DIP Switch Block (see Setting the Device Addresses)

3

Mounting clip

4

Binary Outputs (BO) Terminal Block: 24 VAC Triac (see Table 1)

5

24 VAC, Class 2/SELV Supply Power Terminal Block (see Supply power terminal block)

6

Cover Lift Tab (One of Two)

7

FC Bus Terminal Block (see FC bus terminal block )

8

SA Bus Terminal Block (see SA bus terminal block)

9

Sensor Port: (SA Bus) RJ-12 6-Pin Modular Jack (see Sensor port )

10

Binary Input (BI) Terminal Block: Dry Contact Maintained or Pulse Counter/Accumulator Mode (see Terminal wiring guidelines, functions, ratings, and requirements)

11

Universal Inputs (UI) Terminal Block: Can be defined as Voltage Analog Input (0–10 VDC), Current Analog Input (4–20 mA), Resistive Analog Inputs (0–600k ohms), or Dry Contact Binary Input (see Input and Output wiring guidelines)

12

End-of-Line (EOL) Switch (see Setting the End-of-Line (EOL) switch)

13

LED Status Indicators (see Table 1)