Application - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Product
Controls > Programmable Controls > PCA: Advanced Application Programmable Controller
Document type
Installation Guide
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22

The FX-PCA3611 Programmable Controller is part of the Facility Explorer® Programmable Controller (FX-PC) family. The FX-PCA36 Series controllers run pre-engineered and user-programmed applications and provide the inputs and outputs required to monitor and control a wide variety of HVAC and other facility equipment.

FX-PCA36 controllers operate on an RS-485 BACnet® MS/TP Bus as BACnet Advanced Application Controllers (B-AACs) and integrate into Johnson Controls® and third-party BACnet systems.

FX-PCA36 controllers include an integral real-time clock, which enables the controllers to monitor and control schedules, calendars, and trends, and operate for extended periods of time as stand-alone controllers when offline from the system network.