| Product Code Number | Description |
|---|---|
|
FX-BTCVT-1 |
Bluetooth Commissioning Converter, with Bluetooth® Technology |
|
FX-DIS1710-0 |
Local Controller Display (for use with FX-PCG1611 model only) |
|
FX-ZFR1811-0 |
Wireless Field Bus Router |
|
TP-2420 |
Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug |
|
Y65T31-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2 Note: Additional Y6x-x Series transformers are also available. Refer
to the Series Y63, Y64, Y65, Y66, and Y69 Transformers
Product Bulletin (LIT-125755) for more information.
|
|
AS-XFR050-0 |
Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure |
|
AP-TBK4SA-0 |
Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10 |
|
AP-TBK4FC-0 |
Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10 |
|
AP-TBK3PW-0 |
Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10 |
|
ZFR-USBHA-0 |
USB Dongle with ZigBee® Driver provides a wireless connection through CCT 13.0 and later to allow wireless commissioning of the wirelessly enabled FX-PCG, FX-PCA, FX-PCX, and FX-PCV field controllers. Also allows use of the FX-ZFR Checkout Tool (FX-ZCT) in CCT 13.0 and later. Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZigBee USB
dongle. For additional information on the ZFR-USBHA-0 ZigBee
dongle, refer to the FX-ZFR Series Wireless Field Bus
System Technical Bulletin (LIT-12011660) or
FX-ZFR Series Wireless Field Bus System Quick
Reference Guide (LIT-12011696).
|