*** - Facility Explorer - Part No. 24-10143-616 - Field Device - PCA: Advanced Application Programmable Controller

FX-PCA3611 Advanced Application Programmable Controller Installation Instructions

Product
Controls > Programmable Controls > PCA: Advanced Application Programmable Controller
Document type
Installation Guide
Document number
Part No. 24-10143-616
Document revision
D
Revision date
2019-03-22
Table 1. Accessories Ordering Information
Product Code Number Description

FX-BTCVT-1

Bluetooth Commissioning Converter, with Bluetooth® Technology

FX-DIS1710-0

Local Controller Display (for use with FX-PCG1611 model only)

FX-ZFR1811-0

Wireless Field Bus Router

TP-2420

Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Note: Additional Y6x-x Series transformers are also available. Refer to the Series Y63, Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755) for more information.

AS-XFR050-0

Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure

AP-TBK4SA-0

Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10

AP-TBK4FC-0

Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10

AP-TBK3PW-0

Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10

ZFR-USBHA-0

USB Dongle with ZigBee® Driver provides a wireless connection through CCT 13.0 and later to allow wireless commissioning of the wirelessly enabled FX-PCG, FX-PCA, FX-PCX, and FX-PCV field controllers. Also allows use of the FX-ZFR Checkout Tool (FX-ZCT) in CCT 13.0 and later.

Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZigBee USB dongle. For additional information on the ZFR-USBHA-0 ZigBee dongle, refer to the FX-ZFR Series Wireless Field Bus System Technical Bulletin (LIT-12011660) or FX-ZFR Series Wireless Field Bus System Quick Reference Guide (LIT-12011696).