Binary Value - Facility Explorer - LIT-12013492 - FX-PCA3613-0 - FX-PCA2513-0 - FX-PCA36 Advanced Application Programmable Controller - FX-PCA25 Advanced Application Programmable Controller

FX-PCA2513 and FX-PCA3613 Protocol Implementation Conformance Statement

Product
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCA25 Advanced Application Programmable Controller
Document number
LIT-12013492
Revision date
2020-11-11

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Binary Value

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

     

OUT_OF_SERVICE

X

   

81

     

STATUS_FLAGS

X

   

111

     

EVENT_STATE

X

   

36

     

PRESENT_VALUE

X

   

85

 

X

 

INACTIVE_TEXT

 

X

 

46

 

X

40 characters max

ACTIVE_TEXT

 

X

 

4

 

X

40 characters max

COS_TIME

  X 1  

16

     

COS_COUNT

 

X1

 

15

 

X

 

STATE_COUNT_RESET

 

X1

 

115

     

ELAPSED_ACTIVE_TIME

 

X1

 

33

 

X

0–4,294,967,295

ACTIVE_TIME_ RESET

 

X1

 

114

     

MIN_OFF_TIME

 

X1

 

66

 

X

0–604,800

MIN_ON_TIME

 

X1

 

67

 

X

0–604,800

PRIORITY_ARRAY

 

X1

 

87

     

RELINQUISH_DEFAULT

 

X1

 

104

 

X

 

CURRENT_COMMAND_PRIORITY

 

X

 

431

     

DESCRIPTION

 

X

 

28

 

X

40 characters max

RELIABILITY

 

X

 

103

 

X2

 

ACKED_TRANSITIONS

 

X 3

 

0

     

EVENT_ENABLE

 

X3

 

35

 

X

 

EVENT_TIME_STAMPS

 

X3

 

130

     

EVENT_MESSAGE_TEXTS

 

X3

 

351

     

EVENT_MESSAGE_TEXTS_CONFIG

 

X3

  352  

X

 

EVENT_DETECTION_ENABLE

 

X3

  353      

NOTIFICATION_CLASS

 

X3

 

17

 

X

1–4,194,302

ALARM_VALUE

 

X3

 

7

 

X

 

NOTIFY_TYPE

 

X3

 

72

 

X

 

TIME_DELAY

 

X3

 

113

 

X

0–65,535

ALARM_STATE

   

X

1006

Enumerated

   

INTRINSIC_ALARMING_DEFINED

   

X

569

Boolean

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

ITEM_REFERENCE

   

X

32527

Character String

   

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

ATTRIBUTE_ID

   

X

3365

Enumerated

   

COMMAND_SIGNATURE

   

X

3366 Unsigned    

DEFAULT_ATTRIBUTE_VALUE

   

X

3633

Boolean

   

LAST_RELIABLE_CMD_SIG

   

X

3362 Unsigned    

PEER_REFERENCE

   

X

748 Complex

X

 

DIRECTION

   

X

746

Enumerated

   

ERROR_STATUS

   

X

576

Enumerated

   

FAILSOFT

   

X

2567

Boolean

X

 

IN_TEST

   

X

3368

Boolean

   

CURRENT_CMD_SIG

   

X

3378 Unsigned    

CURRENT_RELIABILITY

   

X

3377

Enumerated

   

STANDARD_NAME

   

X

3670

Enumerated

   

BACNET_EXPOSED

   

X

3807

Boolean

X

 

LAST_RELIABLE_VALUE

   

X

3369

Boolean

   

DEFAULT_VALUE

   

X

3113

Boolean

X

 

TEST_VAL

   

X

3371

Boolean

   

INPUT

   

X

513

Boolean

   

OUTPUT

   

X

663

Boolean

   

CURRENT_VALUE

   

X

3376

Boolean

   

OFFLINE

   

X

913

Boolean

   

RESTORE_COMMAND_PRIORITY

   

X

721

Bit String

X

 

STATUS

   

X

512

Enumerated

   

STATES_TEXT

   

X

931

Enumerated

 

USER_NAME

   

X

2390

Character String

 

GRAPHIC

   

X3

32581

Character String

X

 

GRAPHIC_ALIAS

   

X3

32623

Character String

X

 

ALARM_MESSAGE_TEXT

   

X3

536

Character String

X

255 characters max

1 Not present in all instances.
2 Not writable in all instances
3 Only present when intrinsic alarm is enabled.