Binary Output - Facility Explorer - LIT-12013492 - FX-PCA3613-0 - FX-PCA2513-0 - FX-PCA36 Advanced Application Programmable Controller - FX-PCA25 Advanced Application Programmable Controller

FX-PCA2513 and FX-PCA3613 Protocol Implementation Conformance Statement

Product
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCA25 Advanced Application Programmable Controller
Document number
LIT-12013492
Revision date
2020-11-11

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Binary Output

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

     

OUT_OF_SERVICE

X

   

81

 

X

 

STATUS_FLAGS

X

   

111

     

EVENT_STATE

X

   

36

     

POLARITY

X

    84  

X

 

PRESENT_VALUE

X

   

85

 

X

 

RELINQUISH_DEFAULT

X

   

104

 

X

 

PRIORITY_ARRAY

X

   

87

     

CURRENT_COMMAND_PRIORITY

X

   

431

     

ACTIVE_TEXT

 

X

 

4

 

X

40 characters max

INACTIVE_TEXT

 

X

 

46

 

X

40 characters max

COS_TIME

 

X

 

16

     

COS_COUNT

 

X

 

15

 

X

 

STATE_COUNT_RESET

 

X

 

115

 

X

 

ELAPSED_ACTIVE_TIME

 

X

 

33

 

X

0–4,294,967,295

ACTIVE_TIME_RESET

 

X

 

114

 

X

 

MIN_OFF_TIME

 

X

 

66

 

X

0–604,800

MIN_ON_TIME

 

X

 

67

 

X

0–604,800

DESCRIPTION

 

X

 

28

 

X

40 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

RELIABILITY

 

X

 

103

 

X 1

 

ACKED_TRANSITIONS

 

X 2

 

0

     

EVENT_ENABLE

 

X2

 

35

 

X

 

EVENT_TIME_STAMPS

 

X2

 

130

     

EVENT_MESSAGE_TEXTS

 

X2

 

351

     
EVENT_MESSAGE_TEXTS_CONFIG  

X2

  352  

X

 
EVENT_DETECTION_ENABLE  

X2

  353      

NOTIFICATION_CLASS

 

X2

 

17

 

X

1–4,194,302

FEEDBACK_VALUE

 

X2

 

40

 

X

 

NOTIFY_TYPE

 

X2

 

72

 

X

 

TIME_DELAY

 

X2

 

113

 

X

0–65,535

ALARM_STATE

   

X

1006

Enumerated

   

INTRINSIC_ALARMING_DEFINED

   

X

569

Boolean

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

ITEM_REFERENCE

   

X

32527

Character String

   

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

OFFLINE

   

X

913

Boolean

   

RESTORE_COMMAND_PRIORITY

   

X

721

Bit String

X

 

STATUS

   

X

512

Enumerated

   

SAB_MAC_ADDR

   

X

3645

Unsigned

   

SLOT_A

   

X

990

Unsigned

   

SLOT_B

   

X

991

Unsigned

   

STATES_TEXT

   

X

931

Enumerated

X

 

USER_NAME

   

X

2390

Character String

   

GRAPHIC

   

X2

32581

Character String

X

 

GRAPHIC_ALIAS

   

X2

32623

Character String

X

 

HEAVY_EQUIP_DELAY

   

X

516

Unsigned

X

0–255

HED_CONTROLLER

   

X

517

Unsigned

X

1–5

MINIMUM_CYCLE_TIME

   

X

2199

Unsigned

X

0-65,535

SETUP

   

X

518

Enumerated

   

PULSE_WIDTH

   

X

600 Real

X

0-100

OUTPUT

   

X

663 Boolean    

ALARM_MESSAGE_TEXT

   

X2

536

Character String

X

255 characters

1 Writable when Out_of_Service is true.
2 Only present when intrinsic alarming is present.