Accumulator - Facility Explorer - LIT-12013492 - FX-PCA3613-0 - FX-PCA2513-0 - FX-PCA36 Advanced Application Programmable Controller - FX-PCA25 Advanced Application Programmable Controller

FX-PCA2513 and FX-PCA3613 Protocol Implementation Conformance Statement

Product
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCA25 Advanced Application Programmable Controller
Document number
LIT-12013492
Revision date
2020-11-11

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Accumulator

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

PRESENT_VALUE

X

   

85

 

X 1

 

OUT_OF_SERVICE

X

   

81

 

X

 

STATUS_FLAGS

X

   

111

     

EVENT_STATE

X

   

36

     

MAX_PRES_VALUE

X

   

65

 

X

0–4,294,967,295

OBJECT_NAME

X

   

77

     
SCALE

X

   

187

     
UNITS

X

   

117

 

X

0-65,535

DESCRIPTION

 

X

 

28

 

X

40 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

VALUE_SET

 

X

 

191

 

X

0–4,294,967,295

RELIABILITY

 

X

 

103

 

X1

 

VALUE_BEFORE_CHANGE

 

X

 

190

     

VALUE_CHANGE_TIME

 

X

 

192

     

PRESCALE

 

X

 

185

 

X

1–65,535 (each part)

TIME_DELAY

 

X 2

 

113

 

X

0–65,535

LIMIT_ENABLE

 

X2

 

52

 

X

 

EVENT_ENABLE

 

X2

 

35

 

X

 

ACKED_TRANSITIONS

 

X2

 

0

     

NOTIFY_TYPE

 

X2

 

72

 

X

 

EVENT_TIME_STAMPS

 

X2

 

130

     

EVENT_MESSAGE_TEXTS

 

X2

  351      

EVENT_MESSAGE_TEXTS_CONFIG

 

X2

  352   X  

EVENT_DETECTION_ENABLE

 

X2

  353      

LIMIT_MONITORING_INTERVAL

 

X2

 

182

 

X

60–604,800

HIGH_LIMIT

 

X2

 

45

 

X

0–4,294,967,295

LOW_LIMIT

 

X2

 

59

 

X

0–4,294,967,295

PULSE_RATE

 

X

 

186

 

X1

 

NOTIFICATION_CLASS

 

X2

 

17

 

X

1–4,194,302

ITEM_REFERENCE

   

X

32527

Character String

   

STATUS

   

X

512

Enumerated

   

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

ALARM_STATE

   

X

1006

Enumerated

   

INSTANCE_NUMBER

   

X

32589

Unsigned

   

OFFLINE

   

X

913

Boolean

   

PERIODIC_UPDATE

   

X

2192

Unsigned

X

1–10,000 value

DEBOUNCE

   

X

610

Unsigned

X

0-65,535 ms

SAB_MAC_ADDR

   

X

3645

Unsigned

   

SLOT

   

X

519

Unsigned

   

GRAPHIC

   

X2

32581

Character String

X

 

GRAPHIC_ALIAS

   

X2

32623

Character String

X

 

ALARM_MESSAGE_TEXT

   

X2

536

Character String

X

255 characters

USER_NAME

   

X

2390

Character String

   
1 Writable when Out_Of_Service is true.
2 Only present when intrinsic alarming is enabled.