| Technical specification |
Description |
|---|---|
|
Product code numbers |
|
| Communications protocol |
PCA2513-0, PCA2611-0, PCA2612-1, PCA2612-2, and PCA3613-0: BACnet MS/TP, N2 PCA4911-0: BACnet/SC or BACnet/IP |
|
Power requirement |
PCA2513-0, PCA2611-0, PCA2612-1, PCA3613-0, and PCA4911-0 : 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra Low Voltage (SELV) (Europe) PCA2612-2: 100–240 VAC 50/60 Hz |
|
Power consumption |
PCA2513-0, PCA2611-0, PCA3613-0, and PCA4911-0: 14 VA maximum PCA2612-1: 30 VA maximum PCA2612-2: 40 VA maximum Note: VA ratings do not include any power supplied to the
peripheral devices connected to Binary Outputs (BOs) or Configurable
Outputs (COs), which can consume up to 12 VA for each BO or CO, for
a possible total consumption of an additional 84 VA (maximum).
|
|
Ambient conditions |
Operating: 0°C to 50°C (32°F to 122°F), 10% to 90% RH noncondensing, Pollution Degree 2 Storage: -40°C to 80°C (-40°F to 176°F), 5% to 95% RH noncondensing |
|
Device addressing for BACnet MS/TP |
DIP switch set; valid field controller device addresses 4–127 (device addresses 0–3 and 128–255 are reserved and not valid controller addresses) |
|
Device addressing for N2 |
DIP switch set, valid controller device addresses 1–254 |
|
Controller number for Ethernet controller |
3 rotary switches to assign a unique number for each controller to physically identify the controller and relate it to the building drawings; valid controller numbers 0-999 |
|
Communications bus |
RS-485, field selectable between BACnet MS/TP and N2 communications: 3-wire FC Bus between the supervisory controller and FX-PC controllers 4-wire SA Bus between FX-PC controller, NS Series Network Sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from FX-PC controller) to bus devices. FX-PCA4911-0: BACnet/SC or BACnet/IP over Ethernet cable 4-wire SA Bus between field controller, network sensors, and other sensor/actuator devices, includes a lead-to source 15 VDC supply power (from field controller) to bus devices. |
|
Processor |
PCA2611-0, PCA2612-1, PCA2612-2: H8SX/166xR Renesas® microcontroller PCA2513-0, PCA3613-0: RX631 32-Bit Renesas microcontroller PCA4911-0: RX63N 32-Bit Renesas microcontroller |
|
Memory |
PCA2611-0, PCA2612-1, and PCA2612-2: 4 MB Flash Memory and 1 MB RAM PCA2513-0, PCA3613-0, and PCA4911-0: 16 MB Flash Memory and 8 MB RAM |
|
Real-time clock backup power supply |
Supercapacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected. |
|
Input and Output capabilities |
PCA2513-0 4 - Universal Inputs: Defined as 0–10 VDC, 0–600k ohm, or Binary Dry Contact. 6 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode. 2 - Binary Outputs: Does not have internal 24 VAC source, external power is required. 2 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO. 2 - Analog Outputs: Defined as 0–10 VDC PCA2612-1 and PCA2612-2: 5 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohm, or Binary Dry Contact. 4 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode. 4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO. 2 - Relay Outputs: (Single-Pole, Double-Throw) Rated as UL 916: 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) N.O. or N.C. only. 3 - Relay Outputs: (Single-Pole, Single-Throw) Rated as UL 916: 1/4 HP 120 VAC, 1/2 HP 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) N.O. or N.C. only PCA3613-0: 8 - Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0-600k ohms, or Binary Dry Contact. 6 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode. 6 - Binary Outputs: Defined as 24 VAC Triac (external power source only). 6 - Analog Outputs: Defined as 0–10 VDC or 4–20 mA PCA4911-0 10 - Universal Inputs: Defined as 0–10 VDC, 0–600k ohm, or Binary Dry Contact. 6 - Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode. 4 - Binary Outputs: Does not have internal 24 VAC source, external power is required. 4 - Configurable Outputs: Defined as 0–10 VDC or 24 VAC Triac BO. 4 - Analog Outputs: Defined as 0–10 VDC |
|
Analog Input/Analog Output resolution and accuracy |
Analog Input: 15-bit resolution Analog Output: 15-bit resolution, +/- 200 mV accuracy in 0-10 VDC applications |
|
Terminations |
PCA2513: Input/Output: Fixed Screw Terminal Blocks SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks SA Bus Port: RJ-12 6-pin Modular Jacks PCA2611 and PCA3613-0: Input/Output: Fixed Screw Terminal Blocks FC Bus, SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks FC Bus and SA Bus Port: RJ-12 6-pin Modular Jacks PCA2612-1 and PCA2612-2: Input/Output: Pluggable Screw Terminal Blocks FC Bus, SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks FC Bus and SA Bus Port: RJ-12 6-pin Modular Jacks PCA4911-0: Input/Output: Fixed Screw Terminal Blocks SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks SA Bus Port: RJ-12 6-pin Modular Jacks |
|
Mounting |
Horizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller |
|
Housing |
Enclosure material: ABS and polycarbonate UL94 5VB, Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529) (except the FX-PCA2612 controller) |
|
Dimensions (height x width x depth) |
PCA2513-0: 150 mm x 164 mm x 48 mm (5-7/8 in. x 6-7/16 in. x 1-7/8 in.) including terminals and mounting clips PCA2611-0: 150 mm x 190 mm x 53 mm (5-7/8 in. x 7-1/2 in. x 2-1/8 in.) including terminals and mounting clips PCA2612 Models: 150 mm x 164 mm x 53 mm (5-7/8 in. x 6-7/16 in. x 2-1/8 in.) including terminals and mounting clips PCA3613-0 and FX-PCA4911-0: 150 mm x 220 mm x 57.5 mm (5-7/8 in. x 8-3/4 in. x 2-1/4 in.) including terminals and mounting clips Note: Mounting space requires an additional 50 mm (2
in.) space on top, bottom, and front face of controller for easy
cover removal, ventilation, and wire terminations.
|
|
Weight |
0.5 kg (1.1 lb) |
|
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
|
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 |
|
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive. Johnson Controls, declares that the PCA2612-2 models are also in compliance with the essential requirements and other relevant provisions of the Low Voltage Directive. Declared as Independently Mounted, Intended for Panel Mounting, Operating Control Type 1.B, 4kV rated impulse voltage, 100°C ball pressure test. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
|
BACnet International: PCA26xx Models - BACnet Testing Laboratories (BTL) Protocol Revision 7 Listed BACnet Advanced Application Controller (B-AAC) CH-PCA2513 and FX-PCA3613-0, and FX-PCA4911-0: BACnet® Testing Laboratories (BTL) Protocol Revision 18 Listed and Certified BACnet Advanced Application Controller (B-AAC) |
|
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.