PCA series ordering information - Facility Explorer - LIT-1900818 - Field Device - FX-PCA Advanced Application Programmable Controller

FX-PCA Advanced Application Programmable Controller Catalog Page

Product
Controls > Programmable Controls > FX-PCA Advanced Application Programmable Controller
Document number
LIT-1900818
Revision date
2022-07-19
Product status
Active
Table 1. PCA series ordering information
Product code number Description

CH-PCA2513-0

16-Point Advanced Application Programmable Controller with 4 UI, 6 BI, 2 AO, 2 BO, and 2 CO; 24 VAC; FC and SA Bus Support; Integral Real-time Clock

FX-PCA2611-0

17-Point Advanced Application Programmable Controller with 6 UI, 2 BI, 4 CO, 3 BO, and 2 AO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock

FX-PCA2612-1

18-Point Advanced Application Programmable Controller with 5 UI, 4 BI, 4 CO, 2 SPDT RO, and 3 SPST RO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock

FX-PCA2612-2

18-Point Advanced Application Programmable Controller with 5 UI, 4 BI, 4 CO, 2 SPDT RO, and 3 SPST RO; 100–240 VAC; SA Bus; FC Bus; Integral Real-time Clock

FX-PCA3613-0

26-Point Advanced Application Programmable Controller with 8 UI, 6 BI, 6 BO, and 6 AO; 24 VAC; SA Bus; FC Bus; Integral Real-time Clock; Improved Fast Persistence

FX-PCA4911-0

28-Point Advanced Application Programmable Controller with 10 UI, 6 BI, 4 BO, 4 AO, and 4 CO; 24 VAC; SA Sensor Port; Integral Real-time Clock; 2 Ethernet Ports for BACnet/SC or BACnet/IP Communications