PCA series model information - Facility Explorer - LIT-1900818 - Field Device - FX-PCA Advanced Application Programmable Controller

FX-PCA Advanced Application Programmable Controller Catalog Page

Product
Controls > Programmable Controls > FX-PCA Advanced Application Programmable Controller
Document number
LIT-1900818
Revision date
2024-03-07
Product status
Active
Note: The PCA2513 is only available in certain regions. Contact your local Johnson Controls representative for more information. See Contact information.
Table 1. PCA series model information
  PCA2513 PCA2611 PCA2612 PCA3613 PCA4911

Communication protocol

BACnet MS/TP, N2

BACnet/SC or BACnet/IP

Modular jacks

All models: 6-pin SA Bus port

PCA2611, PCA2612, and PCA3613 models: 6-pin FC Bus port

Point types

Signals accepted

         

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Current Mode, 4–20 mA

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A99B SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

4

Current Mode not supported

6

5

8

10

Binary Input (BI)

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

6

2

4

6

6

Analog Output (AO)

Analog Output, Voltage Mode, 0–10 VDC

Analog Current Mode, 4–20 mA

2

Current Mode not supported

2

 

6

4

Binary Output (BO)

24 VAC Triac

2

External power only

3

 

6

4

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2

4

4

 

4

Relay Output (RO)

Relay Output: Single-Pole, Double-Throw (SPDT)

Relay Output: Single-Pole, Single-Throw (SPST)

   

2 - SPDT

3 - SPST