Accessories - Facility Explorer - LIT-1900818 - Field Device - FX-PCA Advanced Application Programmable Controller

FX-PCA Advanced Application Programmable Controller Catalog Page

Product
Controls > Programmable Controls > FX-PCA Advanced Application Programmable Controller
Document type
Catalog Page
Document number
LIT-1900818
Revision date
2024-03-07
Product status
Active
Table 1. PCA accessories

Product code number

Description

PCX Series Expansion Modules Refer to the FX-PC Series Programmable Controllers and Related Products Product Bulletin (LIT-12011657) for a complete list of available PCX series expansion modules.
XPM Series Expansion Modules Refer to the Facility Explorer CG, CV Series Equipment Controllers and XPM Expansion Modules Product Bulletin (LIT-12013225) for a complete list of availble XPM series expansion modules.
TL-CCT-0 Controller Configuration Tool (CCT) software
FX-FCP-0 License which enables Facility Explorer Equipment Controller Firmware Package Files required for the CCT.

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

NS Series Network Sensors Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions.

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

F4-DLK0350-0 Local Controller Display, 3.5 in. (89 mm) color display with navigation keypad. For more information, refer to the F4-DLK0350 Product Bulletin (LIT-12014010).

FX-DIS1710-0

Local Controller Display, 3.0 in. (76 mm) monochrome display with navigation keypad. For more information, refer to the Local Controller Display Product Bulletin (LIT-12011273).

WRZ-7860-0

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors. Refer to the WRZ-7860 Receiver for One-to-One Wireless Room Sensing Product Bulletin (LIT-12011640) for a list of available products.

WRZ-SST-120

Wireless System Survey Tool: for use with the lower power 10mW WRZ and WRZ-7860 systems. Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0

Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10mW). Refer to the ZFR-HPSST-0 Wireless Sensing System Tool Installation Guide (LIT-24-11461-00012) for usage instructions.

ZFR-USBHA-0
ZFR USB Dongle provides a wireless connection through CCT which you can use for wireless commissioning of the wirelessly enabled equipment controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT.
Note: The ZFR-USBHA-0 is not compatible with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZFR USB dongle. For additional information about the ZFR-USBHA-0 ZFR dongle, refer to the ZCT Checkout Tool Help (LIT-12012292) or the WNC1800_ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356).

WRG1830/ZFR183x Pro Wireless Field Bus System

For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153).

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK1002-0 2-Position Screw Terminal that Plugs onto PCV Output Point Spade Lug
AB-TBK1003-0 2-Position Screw Terminal that Plugs onto PCV Output Point Spade Lug

AP-TBK4SA-0

Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown (Bulk Pack of 10)

AP-TBK4FC-0

Replacement MS/TP FC Bus Terminal, 4-Position Connector (Bulk Pack of 10)

AP-TBK3PW-0

Replacement Power Terminal, 3-Position Connector, Gray (Bulk Pack of 10)

AS-CBLTSTAT-0 2-Position Screw Terminal that Plugs onto PCV Output Point Spade Lug
AS-CBLVMA-1 Cable Adapter, 8-Pin Female Socket to 6-Pin Male Jack (Bulk Pack of 10)
F-1000-325 Replacement Barbed Fitting for use on PCV1832 for Connecting Tubing (Bulk Pack of 10)
F-1000-326 Flexible Tubing Extension with Barbed Fitting for PCV1832, 14 in. Length (Bulk Pack of 20). Use to extend tubing that connects between the DPT connectors and the DPT sensors, including when replacing a PCV1400 series controller with a PCV18xx controller.