PCV series model information - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active
Table 1. PCV16 series model information
    PCV1626 PCV1628 PCV1656
Communication protocol BACnet MS/TP, N2, or Wireless (using add-on modules)
Modular jacks 6-pin SA Bus port
6-pin FC Bus port
Point types Signals accepted      
Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

3

3

3

Binary Output (BO) 24 VAC Triac 3 3 3
Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2 2 2
Integrated actuator Internal 1 1 1 with ball valve linkage
Integrated flow sensor Internal   1  
SA Bus

Supports up to 10 total wired SA Bus devices, including the XPM and PCX series expansion I/O modules and up to 4 NS series network sensors

WRZ sensors Supports up to 9 WRZ sensors when using the ZFR or ZFR Pro Series wireless router configuration
Supports up to 5 WRZ sensors when using the one-to-one WRZ-78xx wireless configuration
Table 2. PCV18 series model information
 

PCV1826

PCV1832

Communications protocol

BACnet MS/TP, N2, or Zigbee

Wireless (using add-on modules)

Modular jacks

8-pin SA Bus supports analog non-communicating sensor

Point types Signals accepted  

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

3

3

Binary Output (BO)

24 VAC Triac

3

3

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2

2

Integrated actuator

Internal

1

1

Differential pressure transducer

Internal

 

1

SA Bus Supports up to 10 total wired SA Bus devices, including the XPM and PCX series expansion I/O modules and up to 4 NS series network sensors
WRZ sensors Supports up to 9 WRZ sensors when using the ZFR or ZFR Pro Series wireless router configuration
Supports up to 5 WRZ sensors when using the one-to-one WRZ-78xx wireless configuration