| PCA2513 | PCA2611 | PCA2612 | PCA3613 | PCA4911 | ||
|---|---|---|---|---|---|---|
|
Communication protocol |
BACnet MS/TP, N2 |
BACnet/SC or BACnet/IP |
||||
|
Modular jacks |
All models: 6-pin SA Bus port PCA2611, PCA2612, and PCA3613 models: 6-pin FC Bus port |
|||||
|
Point types |
Signals accepted |
|||||
|
Universal Input (UI) |
Analog Input, Voltage Mode, 0–10 VDC Analog Input, Current Mode, 4–20 mA Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A99B SI), NTC (10k Type L, 2.252k Type 2) Binary Input, Dry Contact Maintained Mode |
4 Current Mode not supported |
6 |
5 |
8 |
10 |
|
Binary Input (BI) |
Dry Contact Maintained Mode Pulse Counter/Accumulator Mode (High Speed), 100 Hz |
6 |
2 |
4 |
6 |
6 |
|
Analog Output (AO) |
Analog Output, Voltage Mode, 0–10 VDC Analog Current Mode, 4–20 mA |
2 Current Mode not supported |
2 |
6 |
4 |
|
|
Binary Output (BO) |
24 VAC Triac |
2 External power only |
3 |
6 |
4 |
|
|
Configurable Output (CO) |
Analog Output, Voltage Mode, 0–10 VDC Binary Output Mode, 24 VAC Triac |
2 |
4 |
4 |
4 |
|
|
Relay Output (RO) |
Relay Output: Single-Pole, Double-Throw (SPDT) Relay Output: Single-Pole, Single-Throw (SPST) |
2 - SPDT 3 - SPST |
||||
Note: The PCA2513 is only available in certain regions. Contact your local Johnson
Controls representative for more information. See Contact information.