Features and benefits - Facility Explorer - LIT-12011657 - Accessory - Field Device - Handheld VAV Balancing Sensor/Tool - FX-PCV19 Programmable VAV Box Controller - FX-PCX27 Expansion Input/Output Module - FX-PCV18 Programmable VAV Box Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCX47 Expansion Input/Output Module - FX-PCA36 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCA26 Advanced Application Programmable Controller - FX-PCX37 Expansion Input/Output Module

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Product
Variable Air Volume > Tools > Handheld VAV Balancing Sensor/Tool
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV19 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX27 Expansion Input/Output Module
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV18 Programmable VAV Box Controller
Controls > Programmable Controls > FX-PCG26 General Purpose Programmable Controller
Controls > Input/Output Controls > FX-PCX47 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA36 Advanced Application Programmable Controller
Controls > Programmable Controls > FX-PCG16 General Purpose Programmable Controller
Controls > Programmable Controls > FX-PCA49 Advanced Application Programmable Controller
Variable Air Volume > Variable Air Volume Box Controls > FX-PCV16 Programmable VAV Box Controller
Controls > Input/Output Controls > FX-PCX17 Expansion Input/Output Module
Controls > Programmable Controls > FX-PCA26 Advanced Application Programmable Controller
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active
Large product family
Provides a wide range of point mix to meet application requirements and allows for the addition of one or more PCXs to provide even more I/O capacity.
Standard hardware and software platform
Uses a common hardware design throughout the family line to support standardized wiring practices and installation workflows. It also uses a common software design to support the use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
Universal Inputs, configurable Outputs, and point expansion modules
Allow multiple signal options to provide input/output flexibility.
Auto-tuned control loops
Proportional Adaptive Control (P-Adaptive) and Pattern Recognition Adaptive Control (PRAC) deliver continuous control loop tuning, which reduces commissioning time, eliminates change-of season re-commissioning, and reduces wear and tear on actuators.
Standard BACnet protocol
Provides interoperability with Johnson Controls and third-party BAS products that use the widely accepted BACnet standard.
BACnet Testing Laboratories™ (BTL) listed
Ensures interoperability with other BTL-listed devices. BTL is a third-party agency that validates BAS vendor products meet the BACnet industry-standard protocol.
Models to support communication protocols that are switchable between BACnet MS/TP and N2
At CCT Release 10.1, a new capability allows controllers to be configured to communicate using either the BACnet MS/TP or the N2 field bus networking protocol. The operation of the PCX is not affected by the selection of the BACnet MS/TP or the N2 protocol in the host controller.
Models to support BACnet/SC and BACnet/IP communications
The PCA4911 and the PCV1930 communicate over the BACnet/SC or BACnet/IP protocol. This allows more flexibility in choosing the devices for your site's network. BACnet/SC is a new protocol that provides a secure method of communication on IP networks. It uses standards widely accepted by the IT community and eliminates many of the IT concerns.
Note: You can upgrade existing PCV1930 units in the field to support BACnet/SC, but this model is discontinued from manufacturing.
Wireless ZFR and ZFR Pro support
Wireless ZFR and ZFR Pro support provides a wireless alternative to hard-wired MS/TP networking, offering application flexibility and mobility with minimal disruption to building occupants, and also simplifies and speeds up replacements.
Optional local User Interface display
Allows convenient monitoring and adjusting capabilities at the local device.
32-Bit microprocessor
Ensures optimum performance and meets industry specifications.
End-of-Line (EOL) switch in MS/TP field controllers
Enables field controllers to be terminating devices on the communications bus.
Pluggable communications bus and supply power terminal blocks
Expedite installation and troubleshooting.
Writable flash memory
Allows standard or customized applications to be downloaded from the Controller Configuration Tool (CCT) and enables persistent application data.