|
Point Types |
Signals Accepted |
FX-PCV1832 |
|---|---|---|
|
Modular Jack |
8-pin SA bus supports analog non-communicating sensor. |
|
|
Universal Input (UI) |
Analog Input, Voltage Mode, 0–10 VDC Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2) Binary Input, Dry Contact Maintained Mode |
3 |
|
Binary Output (BO) |
24 VAC Triac |
3 |
|
Configurable Output (CO) |
Analog Output, Voltage Mode, 0–10 VDC Binary Output Mode, 24 VAC Triac |
2 |
|
Integrated Actuator |
Internal |
1 |
|
Integrated Flow Sensor |
Internal |
1 |
|
Zone Sensor Input |
On SA Bus |
Up to 4 NS Series Network Zone sensors |
|
Up to 5 FX-WRZ sensors when using the one-to-one FX-WRZ78xx wireless configuration. |
|
Product Code Number |
Description |
|---|---|
|
FX-PCV1832-0 |
Programmable VAV Box Controller featuring integrated actuator and pressure sensor, 8 onboard I/Os (3 UI, 3 BO, and 2 CO), SA Bus, and N2 Open Communication protocol |