Selection Charts - Facility Explorer - LIT-1900783 - Field Device - FX Field Device - 6

FX-PC Series N2 Programmable Controllers and Related Products Catalog Page

Product
Controls > Field Controls > FX Field Device
Document type
Catalog Page
Document number
LIT-1900783
Version
6
Revision date
2018-02-01
Table 1. FX-PCV1832 Features and Point Type Counts per Model

Point Types

Signals Accepted

FX-PCV1832

Modular Jack

 

8-pin SA bus supports analog non-communicating sensor.

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

3

Binary Output (BO)

24 VAC Triac

3

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2

Integrated Actuator

Internal

1

Integrated Flow Sensor

Internal

1

Zone Sensor Input

On SA Bus

Up to 4 NS Series Network Zone sensors

Up to 5 FX-WRZ sensors when using the one-to-one FX-WRZ78xx wireless configuration.

Note: A total of 10 SA bus addresses maximum can be used in a single FX-PCV1832 controller.
Table 2. Ordering Information

Product Code Number

Description

FX-PCV1832-0

Programmable VAV Box Controller featuring integrated actuator and pressure sensor, 8 onboard I/Os (3 UI, 3 BO, and 2 CO), SA Bus, and N2 Open Communication protocol