Features and Benefits - Facility Explorer - LIT-1900783 - Field Device - FX Field Device - 6

FX-PC Series N2 Programmable Controllers and Related Products Catalog Page

Product
Controls > Field Controls > FX Field Device
Document number
LIT-1900783
Version
6
Revision date
2018-02-01
N2 Open Communications Protocol
Can be integrated into existing N2 networks, which extends the life of control installations.
Standard Software Platform
Uses a common software design to support use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
Auto Tuned Control Loops
Reduce commissioning time, eliminate change-of-season re-commissioning, and reduce wear and tear on mechanical devices.
Universal Inputs and Binary and Configurable Outputs
Allow multiple signal options to provide input/output flexibility.
Optional Local Controller Display/Keypad (FX-DIS1710)
Allows convenient monitoring and adjusting capabilities at the local device.