|
Product Code Number |
Description |
|---|---|
|
Y64T15-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 30 in. Primary Leads and 30 in. Secondary Leads, Class 2 |
|
Y65A13-0 |
Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 8 in. Primary Leads and 30 in. Secondary Leads, Class 2 |
|
Y65T42-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2 |
|
Y65T31-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 8 in. Primary Leads and Secondary Screw Terminals, Class 2 |
|
AS-CBLVMA-1 |
Cable Adapter, 8-pin Female Socket to 6-Pin Male Jack (Bulk Pack of 10) |
|
AP-TBK4FC-0 |
Replacement MS/TP FC Bus Terminal, 4-Position Connector, Blue, Bulk Pack (10 pack) |
|
AP-TBK1002-0 |
Removable 2-Position Screw Terminal Kit (100 Pieces) |
|
AP-TBK1003-0 |
Removable 3-Position Screw Terminal Kit (100 Pieces) |
|
AS-CBLVMA-2 |
Cable Adapter, 8-pin Female Socket to 8-pin Male Jack with 6-Pin Female Socket for Wireless Commissioning Converter (Bulk Pack of 10) |
|
FX-BTCVT-1 |
Wireless Commissioning Converter with Bluetooth Technology |
|
FX-DIS1710-0 |
Local Controller Display/Keypad |
|
NS-WALLPLATE-0 |
Network Sensor Wall Plate (80 mm by 80 mm [3.15 in. by 3.15 in.] square), used with an 80 mm by 80 mm (3.15 in. by 3.15 in.) network sensor and must be mounted to a 0.6 m by 1.2 m (2 ft by 4 ft) wall box |
|
NS Series Network Sensors |
Refer to the NS Series Network Sensors Product Bulletin (LIT-12011574) for specific sensor model descriptions. |