Technical Specifications - Facility Explorer - LIT-1900674 - Field Device - DIS: Local Controller Display

FX-DIS Local Controller Display Catalog Page

Product
Controls > Control Displays > DIS: Local Controller Display
Document type
Catalog Page
Document number
LIT-1900674
Revision date
2017-06-01
Table 1. FX-DIS Local Controller Display System Requirements

Product Code Number

FX-DIS1710-0 Local Controller Display

Power Requirement

Nominal 15 V Provided by Controller Over SA Bus

Power Consumption

2 VA Maximum

Ambient Operating Temperature

0°C to 50°C (32°F to 122°F)

Ambient Operating Conditions

10% to 90% RH, 30°C (86°F) Maximum Dew Point

Ambient Storage Temperature

-40°C to 70°C (-40°F to 158°F)

Ambient Storage Conditions

5% to 95% RH, 30°C (86°F) Maximum Dew Point

Terminations

RJ-12 6-Pin Jack at Service Port (Covered by Removable Cap-Plug)

SA Bus Connection on Back of Unit

Processor

Renesas® H8S-2398 32-bit Microprocessor

Memory

256 KB Flash Memory

8 KB Random Access Memory (RAM)

Operating System

RTOS-H8S

Network and Serial Interfaces

Communication to FX-PC Controller Over SA Bus

Graphic Display Resolution

240 x 64 Pixels with White LED Backlighting (Adjustable)

Dimensions (Height x Width x Depth)

85.9 x 238 x 25.8 mm (3-3/8 x 9-3/8 x 1.0 in.)

Housing

Plastic Housing Material: ABS + Polycarbonate

Protection: IP20 (IEC60529)

Mounting (Height x Width)

Mount to the Outside of the Enclosure

70.5 x 216.5 mm (2-13/16 x 8-9/16 in.)

Compliance

CE Mark

United States:UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada:UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Australia and New Zealand:C-Tick Mark, Australia/NZ Emissions Compliant

Shipping Weight

0.14 kg (0.3 lb)

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.