Features - Facility Explorer - LIT-1900674 - Field Device - DIS: Local Controller Display
FX-DIS Local Controller Display Catalog Page
- Product
- Controls > Control Displays > DIS: Local Controller Display
- Document number
- LIT-1900674
- Revision date
- 2017-06-01
- At-a-Glance System Status
- Allows you to quickly view the current status of monitored points without
logging on.
- Complete Access to Operating Parameters and Setpoints
- Allows you to conveniently view and change the controller’s operating
parameters and setpoints.
- Menu-Based Screen Design
- Provides an intuitive user interface through the use of a simple
keypad.
- Tactile-Feel Keypad
- Provides comfortable and durable keys.
- Backlit Liquid Crystal Display (LCD)
- Displays information in easy-to-read, English text messages with constant
backlight that brightens during user interaction. Contrast and brightness
are adjustable to ensure excellent readability in low-light
environments.
- Customized User Preferences
- Allow you to specify parameters such as password timeout and time/date
format.
- Password Protection (Optional)
- Secures the display from unauthorized users.
- Easy Panel Installation
- Installs quickly and simply into the preformed cutout in a panel.
- Compatibility with All FX-PCVs and FX-PCG Models without Integral
Displays
- Provides a user interface for controllers that lack an integral
display.