Features - Facility Explorer - LIT-1900674 - Field Device - DIS: Local Controller Display

FX-DIS Local Controller Display Catalog Page

Product
Controls > Control Displays > DIS: Local Controller Display
Document type
Catalog Page
Document number
LIT-1900674
Revision date
2017-06-01
At-a-Glance System Status
Allows you to quickly view the current status of monitored points without logging on.
Complete Access to Operating Parameters and Setpoints
Allows you to conveniently view and change the controller’s operating parameters and setpoints.
Menu-Based Screen Design
Provides an intuitive user interface through the use of a simple keypad.
Tactile-Feel Keypad
Provides comfortable and durable keys.
Backlit Liquid Crystal Display (LCD)
Displays information in easy-to-read, English text messages with constant backlight that brightens during user interaction. Contrast and brightness are adjustable to ensure excellent readability in low-light environments.
Customized User Preferences
Allow you to specify parameters such as password timeout and time/date format.
Password Protection (Optional)
Secures the display from unauthorized users.
Easy Panel Installation
Installs quickly and simply into the preformed cutout in a panel.
Compatibility with All FX-PCVs and FX-PCG Models without Integral Displays
Provides a user interface for controllers that lack an integral display.