Product Code | FX-ATV7003-0 |
Supply Voltage | 9.8 to 16.5 VDC; 15 VDC Nominal, supplied by the Sensor Actuator (SA) Bus Port |
Current Consumption | 90 mA maximum |
Terminations | RJ-12, 6-Position Modular Jack |
Transmission Speed | Serial Communication (SA Bus) 9600, 19.2k, 38.4k, or 76.8k bps |
Sensor Addressing | Fixed address of 198 |
Ambient Conditions | Operating: 0°C to 50°C (32°F to 122°F); 5 to 95% RH, Noncondensing;
30°C (86°F) Maximum Dew Point Storage: -40°C to 85°C (-40°F to 185°F); 5 to 95% RH, Noncondensing |
Dimensions | 80 x 80 x 25 mm (3.2 x 3.2 x 1.0 in.) |
Weight | 0.165 kg (0.365 lb) |
Compliance
|
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada, ICES-003 | |
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. | |
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant | |
BACnet International: BACnet Testing Laboratories (BTL) 135-2004 Listed BACnet Smart Sensor (B-SS) |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.