Data Link Layer Options - Facility Explorer - LIT-12013685 - F4-XPM04060 - F4-XPM09090 - F4-XPM18000 - F4-XPM Expansion Module

F4-XPM Series Protocol Implementation Conformance Statement

Product
Controls > Expansion Modules > F4-XPM Expansion Module
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013685
Revision date
11/11/2020

BACnet IP (Annex J)

___________________________________

BACnet IP (Annex J), Foreign Device

___________________________________

ISO 8802-3, Ethernet (Clause 7)

___________________________________

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

___________________________________

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

___________________________________

MS/TP master (Clause 9), baud rates:

Auto (default), 9600; 19,200; 38,400; 76,800

MS/TP slave (Clause 9), baud rates:

___________________________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

___________________________________

Point-To-Point, modem (Clause 10), baud rates:

___________________________________

LonTalk® protocol (Clause 11), medium:

___________________________________

BACnet/ ZigBee® protocol (Annex O)

___________________________________

Other:

___________________________________