Technical specifications - Facility Explorer - LIT-12013669 - F4-SNC2515x-0xx - F4-SNC1612x-0xx - Supervisory Device - F4-SNC

F4-SNC Product Bulletin

Product
Document number
LIT-12013669
Version
Revision date
2025-11-11
Product status
Active
Table 1. SNC2515x-0xx and SNC1612x-0xx

Specification

Description

Power requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Power consumption

33 VA maximum from main power supply

Note: The VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 132 VA (maximum).
Power source +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices
Display screen 2.4 in (61 mm), 320 x 240 resolution display (-0H and -04H models only)
SA Bus power 15 V at 240 mA maximum

Operating System

Wind River® Linux LTS 19 (LTS=long-term support)

Processor

NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Universal Input (UI) resolution

Input: 24-bit Analog to Digital converter

Analog Output (AO) accuracy

Output: +/- 200 mV accuracy in 0 VDC to 10 VDC applications

Supported integrations

BACnet/IP, BACnet/SC, BACnet MS/TP

Network and serial interfaces

1 Ethernet port: SNC25152-0, SNC25152-04, SNC25152-0H, SNC25152-04H, SNC16122-0, SNC16122-04, SNC16122-0H, and SNC16122-04H

Ethernet port: 100/10 Mbps, 8-pin RJ-45 connector

One FC port (RJ-12 6-pin port, connects with 1.5 m [4.9 ft] RJ-12 field bus cable)

One SA port (RJ-12 6-pin port, connects with 1.5 m [4.9 ft] RJ-12 field bus cable)

One galvanically isolated RS-485 port with a removable 4-pin terminal block

One SA Bus port with a removable 4-pin terminal block

Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification.

Transmission speeds

Ethernet communication: 100 or 10 Mbps

The supervisory controller can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps.

Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable)

Sensor/actuator communication (SA Bus): 38,400 bps

Ambient temperature conditions

Operating: 0°C to 50°C (32°F to 122°F)

Note: For F4-SNC25152-0U at Release 14.0, UL 864 10th Edition/cU: Operating: 0C to 49C (32°F to 120°F). Must remain at version 14.0.

Non-operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% RH to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 0% RH to 90% RH, 30°C (86°F) maximum dew point conditions

Housing

White Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

IP protection class: IP20

UL flammability rating: UL94-5VB

Mounting

On flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions, width x height x depth

9.84 in. x 5.71 in. x 1.79 in. (250 mm x 145 mm x 45.5 mm)

Weight

1.433 lb (0.65 kg)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BACnet Testing Laboratories™ (BTL) 135-2024 listed BACnet Building Controller (B-BC), BACnet Secure Connect Hub (B-SCHUB), BACnet Router (B-RTR), and BACnet Gateway (B-GW) profiles, Protocol Revision 19

 

FIPS 140-2 Level 1: Compliant using FIPS validated components.

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls® office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.