SNC point type counts - Facility Explorer - LIT-12013669 - F4-SNC1612x-0xx - F4-SNC2515x-0xx - Supervisory Device - F4-SNC Supervisory Controller

F4-SNC Product Bulletin

Product
Controls > Supervisory Controls > F4-SNC Supervisory Controller
Document type
Product Bulletin
Document number
LIT-12013669
Revision date
12/12/2022
Product status
Active

The SNC2515x supports up to 40 hard-wired onboard I/O points, 25 inputs and 15 outputs. The SNC1612x supports up to 28 hard-wired onboard I/O points, 16 inputs and 12 outputs.

Table 1. Onboard I/O points
SNC Total I/O Universal Inputs (UI) Binary Inputs (BI) Configurable Outputs (CO) Analog Outputs (AO) Binary Outputs (BO)
SNC2515x 40 14 11 4 4 7
SNC1612x 28 10 6 4 4 4
Table 2. Input and output terminals
Type of Point Options
Universal Inputs
  • Voltage Analog inputs (0-10 VDC)
  • Current Analog inputs (4-20 mA)
  • Resistive Analog inputs (0-2k Ohm)
    • RTD: 1k Nickel, 1k Platinum, or A99B SI
    • NTC: 10k Type L or 2.225k Type 2
  • Dry contact Binary inputs
Binary Inputs
  • Dry contact maintained
  • Pulse counter mode (100 Hz)
Configurable Outputs
  • Voltage Analog outputs (0-10 VDC)
  • Binary Outputs (24 VAC Rated Triac)
Analog Outputs
  • Voltage Analog outputs (0-10 VDC)
  • Current Analog outputs (4-20 mA)
Binary Outputs 24 VAC Rated Triac