SNC2515x-0 SNC2515x-0H |
SNC2515x-04 SNC2515x-04H |
SNC1612x-0 SNC1612x-0H |
SNC1612x-04 SNC1612x-04H |
|
---|---|---|---|---|
Integral Equipment Controller | 40 Integral I/O points -
25 inputs, 15 outputs
|
28 Integral I/O points
- 16 inputs, 12 outputs
|
||
Maximum MS/TP or N2 devices per local FC Bus trunk | 50 | 4 | 50 | 4 |
Ethernet Ports |
1 Ethernet port: SNC25152-0, SNC25152-0H, SNC25152-04, SNC25152-04H, SNC16122-0, SNC16122-0H, SNC16122-04, SNC16122-04H 2 Ethernet ports: SNC25151-0, SNC25151-0H, SNC25151-04, SNC25151-04H, SNC16121-0, SNC16121-04 |
|||
Field Controller (FC) Bus | 1 | |||
SA Bus | 1 | |||
Display Screen | 2.4 in, 320 x 240 resolution display (-0H and -04H models only) |
Product code number |
Description |
---|---|
TL-MAP1810-xx | Pocket-sized web server that provides a wireless
mobile user interface to field controllers, thermostats, and smart
rooftop units. Refer to the Mobile Access Portal
Gateway Catalog Page (LIT-1900869) to identify the
appropriate product for your region.
Note: The initial release only supports MAP communication
with equipment controllers connected to the FC Bus and not with the
application within the SNC (which comes at a later release).
|
AS-XFR100-1 | Power transformer with enclosure, class 2, 24 VAC, 92 VA maximum output. |
AS-XFR010-1 | Power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output. |
ACC-TBKINOUT-0 | Input and Output terminal block replacement kit for SNC, CG, CV and XPM products. Kit includes 5 of each 2, 3, and 4 position Input and Output terminal blocks. 30 terminal blocks in total. |
ACC-TBKPWFCSA-0 | Replacement terminal block kit for power, FC Bus, SA Bus terminal blocks. All blocks are removable and labeled. Kit includes 5 of each terminal block type. |
FX-FCP-0 | License enabling Controller Firmware Package Files required for the Controller Configuration Tool (CCT). |
TL-CCT-0 | License enabling CCT software for one user. |
TL-SCT-0 | System Configuration Tool software for local installations. New project software for sites that do not have a previous version of SCT installed. |
TL-SCT-6 | System Configuration Tool software for local installations. Upgrade software for previous SCT versions being upgraded to the latest release. |
F4-DLK0350-0 | Local Controller Display, 3.5 in. (89 mm) color display with navigation keypad |
TL-BUNDLEFX-0 | Tool Bundle Facility Explorer, New |
F4-MULTENGSW-6 | Network Engine images for all F4-SNCs on a site |