Technical specifications - Facility Explorer - LIT-1901197 - F4-DLK0350-0 - F4-DLK0350 Local Controller Display

F4-DLK0350 Local Controller Display Catalog Page

Product
Controls > Control Displays > F4-DLK0350 Local Controller Display
Document type
Catalog Page
Document number
LIT-1901197
Revision date
2023-12-12
Product status
Active
Table 1. Technical specifications
Specification Description

Power requirement

5.2 W

Power consumption

Typically 75 mA, maximum 100 mA.

1.2 W (nominal power without any loading on the SA Bus)

Power supply

11.3 VDC to 16.5 VDC

Ambient conditions

Operating: 0°C to 50°C (32°F to 122°F), 10% to 95% RH, Noncondensing

Storage: -40°C to 80°C (-40°F to 176°F), 5% to 95% RH, Noncondensing

Communications protocol

BACnet MS/TP

Communications bus

BACnet, RJ12 6-pin modular jack, 4-wire pluggable screw terminal block

Processor

Renesas® RX651 32-bit Microcontroller

Memory

64 MB Flash memory and 32 MB SDRAM

Operating system

Unison RTOS

Network and serial interfaces

Communication to controller over SA Bus

Terminations

  • SA Bus Port: RJ-12 6-pin modular jack
  • SA Bus Terminal: 4-wire pluggable screw terminal block

Mounting

Mount to the outside of the enclosure, 85 mm x 160 mm (3.34 in. x 6.3 in.)

Housing

Plastic housing material: ABS and polycarbonate
Protection IP20 (IEC60529)

Graphic display resolution

320 x 240 pixels with white LED backlighting (adjustable)

Dimensions (height x width x depth)

85 mm x 160 mm x 27.5 mm (3.34 in. x 6.3 in. x 1.08 in.)

Weight

0.405 lb / 0.184 kg

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.