F4- DLK0350 Local Controller Display - Facility Explorer - LIT-1901197 - F4-DLK0350-0 - F4-DLK0350 Local Controller Display

F4-DLK0350 Local Controller Display Catalog Page

Product
Controls > Control Displays > F4-DLK0350 Local Controller Display
Document type
Catalog Page
Document number
LIT-1901197
Revision date
19/07/2022
Product status
Active

The F4- DLK0350 Local Controller Display is a stand-alone local display that provides enhanced local monitoring of controlled field equipment. The F4- DLK0350 features a 3.5 in. (8.9 cm), 320 x 240 pixel resolution color display, and navigation keypad. The display provides an intuitive local interface for users to monitor point values and status, view alarms, view trends, override outputs, and adjust setpoints and parameters. The F4- DLK0350 can be panel or surface mounted. You can also use it as a portable device by plugging it into a compatible controller while on-site. You can connect the F4- DLK0350 to the SA Bus of a controller that does not have an on-board display.

The F4- DLK0350 local display can be connected to the following compatible controller devices:
  • F4-CG series General Purpose Application Equipment Controllers
  • F4-CV series VAV Box Controllers
  • PCA series Advanced Application Field Equipment Controllers
  • PCG series Field Equipment Controllers
  • PCV16, PCV18, and PCV19 series VAV box controllers
  • VAV17 series VAV box controllers
  • F4-SNC series Network Control Engines
Figure 1. F4-DLK0350 Local Controller Display